×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe nvSRAM Click

Added to your shopping cart

Mikroe nvSRAM Click features the Cypress Semiconductor CY14B101J 1-Mbit nvSRAM organized as 128K words of 8 bits each. It has a nonvolatile element in each memory cell that incorporates QuantumTrap technology. This provides highly reliable nonvolatile storage of data. Data transfer is possible through I2C commands. SRAM to the nonvolatile elements takes place automatically at Power-Down. On the other hand, during the Power-Up, data is restored to the SRAM from the nonvolatile memory.

  • On-board modules
    • Based on the Cypress Semiconductor CY14B101J 1-Mbit nvSRAM organized as 128K words of 8 bits each with a nonvolatile element in each memory cell
  • Low power consumption
  • 1-Mbit nonvolatile static random access memory
  • High reliability
  • High-speed interface
  • Write protection feature
  • Interface
    • I2C
  • Compatibility
    • mikroBUS
  • Click board size
    • S (28.6mm x 25.4mm)
  • Input Voltage
    • 3.3V

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.