×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe Flash 7 Click

Added to your shopping cart

Mikroe Flash 7 Click features the GigaDevice Semiconductor GD25LQ16C high-performance 16Mbit SPI NOR Flash Memory solution with advanced security features. It's designed to meet the different needs in various electronic applications in terms of density, performance, reliability, and security. It also provides low power consumption, and only requires 6 signals to communicate between the MCU and the memory. This reduces the design complexity and offers a reduction in board space and total system cost.

  • On-board modules
    • Based on the GigaDevice Semiconductor GD25LQ16C high-performance SPI NOR Flash Memory solution with advanced security features
  • Low power consumption
  • High performance
  • Reliability
  • Advanced security features
  • Data retention
  • Interface
    • QUAD,SPI
  • Compatibility
    • mikroBUS
  • Click board size
    • M (42.9mm x 25.4mm)
  • Input Voltage
    • 3.3V or 5V

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.