×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Littelfuse PICO® II 521 AEC-Q200 Very Fast-Acting Fuse - 2A, 75V, 52.4mm

Added to your shopping cart

Littelfuse PICO® II 521 AEC-Q200 Very Fast-Acting Fuses are designed to meet an extensive array of performance characteristics in a space-saving sub-miniature package. The axial lead and cartridge fuses feature a 2A rating and a 75V maximum voltage rating in an operating temperature range of -55°C to +125°C. The fuses are ideal for secondary protection of battery management systems.

  • Product: Melamine Fuse
  • Current Rating: 2 A
  • Fuse Type: Fast Blow
  • Fuse Size / Group: 3.42 mm x 8 mm
  • Voltage Rating DC: 75 VDC
  • Interrupt Rating: 300 A
  • Mounting Style: Axial
  • Termination Style: Axial
  • Minimum Operating Temperature: - 55 C
  • Maximum Operating Temperature: + 125 C
  • Resistance: 47.3 mOhms
  • Body Style: Cylindrical
  • Diameter: 3.42 mm
  • Length: 8 mm
  • Type: Cartridge Fuse

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.