4D Systems 4Discovery-50 Wall Mountable Display Solution

Added to your shopping cart

4D Systems 4Discovery-50 Wall Mountable Display Solutions are designed to be mounted directly onto a panel, wall, and flat drillable surface. These displays feature a DIABLO16 processor that is programmed by Workshop 4 IDE software to provide stand-alone functionality. The 4Discovery-50 display solutions feature a high-resolution 480x854 pixel display, capacitive touch, micro-SD memory storage, two-wire RS485 interface, a proximity sensor, a switch-mode power supply. These display solutions also offer a daughterboard that can be modified to meet the specific requirements. The 4Discovery-50 display solutions are available in 76.2mm x 139.4mm x 24.8mm dimensions that come with RoHS and CE compliant.

  • Powerful 5-inch intelligent TFT IPS display module powered by DIABLO16
  • 480x854 FWVGA resolution
  • Wide viewing angles from all directions
  • DOS-compatible file access (FAT16 format) as well as low-level access to microSD card memory
  • 32kB of SRAM
  • 76.2mm x 139.4mm x 24.8mm module dimensions
  • 5V or 7V to 30V input voltage range operation (single supply)
  • RoHS and CE compliant

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.