STMicroelectronics NUCLEO-WB55RG Development Platform

Added to your shopping cart

STMicroelectronics NUCLEO-WB55RG Development Platform is a BLUETOOTH® Low Energy (BLE) wireless and ultra-low-power device. It embeds a powerful and ultra-low-power radio compliant with the BLE SIG specification v5.2. The NUCLEO-WB55RG offers a radio compliant with IEEE 802.15.4-2011 standard. It allows the simple and quick evaluation of STM32WB55xx devices.

  • STM32WB55RG (1-Mbyte Flash memory, 256Kbyte SRAM, in VFQFPN68 package) or STM32WB15CC (320Kbyte Flash memory, 48Kbyte SRAM, in VFQFPN48 package) ultra‑low‑power wireless microcontroller featuring:
    • Dual-core 32‑bit (Arm® Cortex®-M4 and dedicated M0+ CPU for realtime radio layer)
    • 2.4GHz RF transceiver supporting Bluetooth® specification v5.2
  • Three user LEDs
  • One reset and three user push-buttons
  • Board connectors:
    • ARDUINO® Uno V3 expansion connector
    • ST morpho extension pin headers for full access to all STM32WB I/Os
  • Integrated PCB antenna and SMA connector footprint
  • ST-LINK, USB VBUS, or external sources flexible power-supply options
  • On-board footprint to mount a CR2032 battery socket
  • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
  • Comprehensive free software libraries and examples available with the STM32CubeWB MCU Package
  • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, STM32CubeIDE, and Mbed Studio
  • Board-specific features (STM32WB55RG only)
    • USB user with Micro-B connector
    • 2.4GHz RF transceiver supporting IEEE 802.15.4-2011 PHY and MAC with Zigbee®, Thread®, and proprietary protocols

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.