×

Prolonged severe weather across the U.S. is causing delays including the ability to transport and deliver packages in certain cities. Please see here for more details. Thank you for your continued support and patience.

×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Mikroe Volume Click

Added to your shopping cart

Mikroe Volume Click provides complete digital volume control and features the Cirrus Logic CS3310 stereo digital volume control. The Volume Click can controls two independent low distortion audio channels with an adjustable range of 127dB, in 0.5 dB steps. This is achieved through 95.5dB of attenuation and 31.5dB of gain. The board has an SPI serial interface that accepts 16-bit data and offers low distortion and noise.

  • On-board modules
    • Cirrus Logic CS3310 complete stereo digital volume control designed specifically for audio systems
    • Analog Devices LT3032 dual 150mA positive and negative low noise low dropout linear regulator with micropower quiescent current
  • Complete digital volume control
  • Wide adjustable range
  • Low distortion
  • Low noise active output stage capable of driving a 600Ω load
  • SPI interface
  • mikroBUS compatibility
  • L (57.15mm x 25.4mm) click board size
  • 5V input voltage

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.