DFRobot Gravity: WiFi IoT Module

Added to your shopping cart

DFRobot Gravity: WiFi IoT Module is ideal for IoT classroom teaching and smart home projects. It supports multiple programming platforms, like MakeCode, Mind+, and Arduino IDE. The module can also be used on various popular IoT platforms like Easy IoT, IFFTTT, ThingSpeak, SIoT. The module is designed with an easy-to-use Gravity interface and employs UART and I2C communication protocols.

  • Support Main controller Arduino, micro:bit, etc.
  • PH2.0-4P Gravity Interface
  • Power Supply: 3.3V~5.5V
  • Communication: I2C, UART
  • Wireless Mode: IEEE802.11b/g/n
  • Encryption Type: WPA WPA2/WPA2–PSK
  • WiFi Frequency: 2.4GHz
  • Built-in Protocol: TCP/IP Protocol Stack
  • Dimension: 37×32mm/1.46×1.26"
  • Supported IoT Platforms: Easy IoT, IFFTTT, ThingSpeak, SIoT
  • Supported Programming Platforms: Arduino IDE, MakeCode, Mind+

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.