×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Ohmite TAP-TP1 Graphite Thermal Pad

Added to your shopping cart

Ohmite TAP-TP1 Graphite Thermal Pads are thermal interface materials (TIMs) designed for applications requiring reliable performance, low contact resistance, long life, low maintenance, and high thermal conductivity. Ohmite TAP-TP1 Thermal Pads ensure an exact fit and reduce module-to-module variation during assembly. The compressibility of the material improves surface contact, reducing thermal impedance. The material compression compensates for flatness variations of up to 125μm. The high in-plane thermal conductivity of this material reduces hot spots. These thermal pads are designed for long-life applications with extreme heat cycles and are made of flexible graphite that is engineered for demanding power electronics applications.

  • 200µm ±20 typical thickness
  • 100kPa (15psi) minimum clamping force
  • -40°C to +400°C operating temperature range
  • Consistent, reliable thermal performance enabling zero-maintenance applications
  • Will not low or pump out under any thermal extremes, thermal cycles, power again, and power cycling or part orientation
  • No degradation in performance from initial install and over the life of the application
  • Assembly-ready foil form factor eliminates dispensing and cleaning processes
  • Easy installation removes the need for Burn-in or re-torque, enabling a single-step install
  • Minimal outgassing prevents fouling of optics in lighting applications

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.