×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Renesas / IDT RA2E1 Evaluation Kit

Added to your shopping cart

Renesas / IDT RA2E1 Evaluation Kit allows for evaluating the features of the RA2E1 MCUs. Develop embedded systems applications using Flexible Software Package (FSP) and e2 studio IDE. A set of rich onboard features along with a choice of popular ecosystem add-ons bring big ideas to life.

  • R7FA2E1A92DFM MCU (referred to as RA MCU)
    • 48MHz, Arm® Cortex®-M23 core
    • 128kB Code Flash, 16kB SRAM
    • 64 pins, LQFP package
    • Native pin access through 1 x 40-pin and 2 x 14-pin male headers
    • MCU current measurement points for precision current consumption measurement
    • Multiple clock sources - RA MCU oscillator and sub-clock oscillator crystals, providing precision 24.000MHz and 32,768Hz reference clock, additional low-precision clocks are available internal to the RA MCU

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.