Dailywell TC Capacitive Touch Switch - 16mm, RGB

Added to your shopping cart

Dailywell TC Capacitive Touch Switches are anti-vandal switches in 16mm, 19mm, or 22mm diameters. Dailywell TC Capacitive Touch Switches feature RGB LEDs for full-color mixing or a single-color red ring for a clean look. The series provides 50 million cycles minimum operating life and a rating of 5V to 24V / 1A.

  • Type: Anti-Vandal
  • Illuminated: Illuminated
  • Illumination Color: Red / Green / Blue
  • Lamp Type: LED
  • Contact Form: SPST
  • Switch Function: OFF - ON
  • Current Rating: 1 A
  • Voltage Rating AC: -
  • Voltage Rating DC: 24 VDC
  • Power Rating: -
  • Mounting Style: Panel Mount
  • Mounting Type: Bushing
  • Termination Style: Wire Leads
  • Contact Plating: -
  • Actuator: Round, Flat
  • Cap Color: Stainless Steel
  • IP Rating: IP67
  • Model: TC16L-A1-D0FG00-3CD202

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.