"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"18037","GPS-18037","SparkFun GNSS Receiver Breakout - MAX-M10S (Qwiic)","
The SparkFun MAX-M10S Breakout is an ultra-low-power, high performance, miniaturized GNSS board that is perfect for battery operated applications that don\'t possess a lot of space, such as asset trackers and wearable devices. The MAX-M10S module from u-blox has an extremely low power consumption that is less than 25mW in continuous tracking mode.
The on-board MAX-M10S GNSS receiver can receive signals from the GPS, GLONASS, BeiDou, and Galileo constellations. Thanks to the u-blox Super-S technology, the module offers improved RF sensitivity with small antennas and in non-line-of-sight scenarios. We\'ve included an SMA connector for a sturdy connection when attaching an external antenna. The board is also equipped with an on-board rechargeable battery that provides backup power to the module\'s RTC. This reduces the time-to-first fix from a cold start (~24s) to a hot start (~1s). The battery will maintain RTC and GNSS orbit data without being connected to power for up to five hours. This increases precision and decreases lock time in battery operated devices without compromising GNSS performance.
Additionally, this u-blox receiver supports I2C which makes it perfect for Qwiic compatibility so we don\'t have to use up our precious UART ports. Utilizing our handy Qwiic system, no soldering is required to connect it to the rest of your system. However, we still broke out 0.1\""-spaced pins in case you prefer to use a breadboard. For users that prefer to communicate over UART, we made sure to configure the UART pin grouping to an industry standard to ensure that it easily connects to a Serial Basic.
U-blox based GNSS products are configurable using the popular Windows program called u-center. Plenty of different functions can be configured on the MAX-M10S: baud rates, update rates, spoofing detection, external interrupts, etc. We\'ve also written an extensive Arduino library for u-blox modules to make reading and controlling the MAX-M10S over our Qwiic Connect System easy. Leave NMEA behind! Start using a much lighter weight binary interface and give your microcontroller (and its one serial port) a break. The SparkFun Arduino library shows how to read latitude, longitude, even heading and speed over I2C without the need for constant serial polling.
Note: The I2C address of the MAX-M10S is 0x42 and is software configurable. A multiplexer/Mux is required to communicate to multiple MAX-M10S boards with the same address on a single bus. If you need to use more than one MAX-M10S with the same address consider using the Qwiic Mux Breakout.
This product requires an antenna: Be sure to check out the related products/hookup accessories and pick a suitable SMA antenna for your project.
The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.
Features:
- Concurrent reception of GPS, GLONASS, Galileo and BeiDou
- 1.5m Horizontal Accuracy
- 10Hz Max Update Rate
- Time-To-First-Fix:
- Max Altitude: 80,000m
- Max G: ≤4
- Max Velocity: 500m/s
- Velocity Accuracy: 0.05m/s
- Heading Accuracy: 0.3 degrees
- Time Pulse Accuracy: 30ns
- 3.3V VCC and I/O
- Current Consumption: ~6mA to ~25mA (varies with constellations and tracking state)
- Software Configurable
- Pulse Per Second
- Odometer
- Spoofing Detection
- External Interrupt
- Many others!
- Supports NMEA and UBX protocols over I2C or UART interfaces
- Dimensions (with SMA connector): 1.74\"" x 1.20\""
- 2x Qwiic Connectors
Documents:
Videos
","The SparkFun MAX-M10S Breakout is an ultra-low-power, high performance, miniaturized GNSS board that is perfect for battery operated applications that don\'t possess a lot of space, such as asset trackers and wearable devices. The MAX-M10S module from u-blox has an extremely low power consumption that is less than 25mW in continuous tracking mode.
The on-board MAX-M10S GNSS receiver can receive signals from the GPS, GLONASS, BeiDou, and Galileo constellations. Thanks to the u-blox Super-S technology, the module offers improved RF sensitivity with small antennas and in non-line-of-sight scenarios. We\'ve included an SMA connector for a sturdy connection when attaching an external antenna. The board is also equipped with an on-board rechargeable battery that provides backup power to the module\'s RTC. This reduces the time-to-first fix from a cold start (~24s) to a hot start (~1s). The battery will maintain RTC and GNSS orbit data without being connected to power for up to five hours. This increases precision and decreases lock time in battery operated devices without compromising GNSS performance.
Additionally, this u-blox receiver supports I2C which makes it perfect for Qwiic compatibility so we don\'t have to use up our precious UART ports. Utilizing our handy Qwiic system, no soldering is required to connect it to the rest of your system. However, we still broke out 0.1\""-spaced pins in case you prefer to use a breadboard. For users that prefer to communicate over UART, we made sure to configure the UART pin grouping to an industry standard to ensure that it easily connects to a [Serial Basic](https://www.sparkfun.com/products/15096).
U-blox based GNSS products are configurable using the popular Windows program called u-center. Plenty of different functions can be configured on the MAX-M10S: baud rates, update rates, spoofing detection, external interrupts, etc. We\'ve also written an extensive [Arduino library for u-blox modules](https://github.com/sparkfun/SparkFun_u-blox_GNSS_v3) to make reading and controlling the MAX-M10S over our Qwiic Connect System easy. Leave NMEA behind! Start using a much lighter weight binary interface and give your microcontroller (and its one serial port) a break. The SparkFun Arduino library shows how to read latitude, longitude, even heading and speed over I2C without the need for constant serial polling.
**Note:** The I2C address of the MAX-M10S is 0x42 and is software configurable. A multiplexer/Mux is required to communicate to multiple MAX-M10S boards with the same address on a single bus. If you need to use more than one MAX-M10S with the same address consider using the [Qwiic Mux Breakout](https://www.sparkfun.com/products/16784).
This product requires an antenna: Be sure to check out the related products/hookup accessories and pick a suitable SMA antenna for your project.
***
*The SparkFun [Qwiic Connect System](https://www.sparkfun.com/qwiic) is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.*
***
-> <-
**Features:**
* Concurrent reception of GPS, GLONASS, Galileo and BeiDou
* 1.5m Horizontal Accuracy
* 10Hz Max Update Rate
* Time-To-First-Fix:
* Cold: 24s
* Hot: 1s
* Max Altitude: 80,000m
* Max G: ≤4
* Max Velocity: 500m/s
* Velocity Accuracy: 0.05m/s
* Heading Accuracy: 0.3 degrees
* Time Pulse Accuracy: 30ns
* 3.3V VCC and I/O
* Current Consumption: ~6mA to ~25mA (varies with constellations and tracking state)
* Software Configurable
* Pulse Per Second
* Odometer
* Spoofing Detection
* External Interrupt
* Many others!
* Supports NMEA and UBX protocols over I2C or UART interfaces
* Dimensions (with SMA connector): 1.74\"" x 1.20\""
* 2x Qwiic Connectors
**Documents:**
* [Schematic](https://cdn.sparkfun.com/assets/f/3/f/b/4/SparkFun_u-blox_GNSS_MAX-M10S_Schematic_v10.pdf)
* [Eagle Files](https://cdn.sparkfun.com/assets/c/5/9/6/8/SparkFun_u-blox_GNSS_MAX-M10S_Board_Files_v10.zip)
* [Board Dimensions](https://cdn.sparkfun.com/assets/e/8/8/9/8/SparkFun_u-blox_MAX-M10S_Board_Dimensions.png)
* [Hookup Guide](https://learn.sparkfun.com/tutorials/1759)
* [Datasheet](https://cdn.sparkfun.com/assets/7/5/9/a/a/MAX-M10S_DataSheet_UBX-20035208.pdf)
* [Protocol Manual](https://cdn.sparkfun.com/assets/1/f/9/e/5/M10-FW500_InterfaceDescription_UBX-20053845.pdf)
* [Integration Manual](https://cdn.sparkfun.com/assets/5/c/a/0/b/MAX-M10S_IntegrationManual_UBX-20053088.pdf)
* [Product Summary](https://cdn.sparkfun.com/assets/9/6/d/6/5/MAX-M10_ProductSummary_UBX-20017987.pdf)
* [Release Notes](https://cdn.sparkfun.com/assets/2/0/d/7/4/u-blox_M10_ROM_5.00_ReleaseNotes_UBX-20050981.pdf)
* [u-blox ECCN](https://cdn.sparkfun.com/assets/9/b/5/5/8/Ublox_ECCN.pdf)
* [Arduino Library - v3](https://github.com/sparkfun/SparkFun_u-blox_GNSS_v3)
* [GitHub Hardware Repo](https://github.com/sparkfun/SparkFun_u-blox_MAX-M10S)
**Videos**
","2022-09-01 15:09:41.466068-06","44.95","44.9542.740.4638.21","1","1","","1","","","","1","8526.91.0020","45mm","31mm","8mm","0.0143lbs","
,lll:,.. ,,..
;ll:;:loooldO00Okdl:\'
;ll..\';:dddk00OO000OOx\'
;l:dooooodxx0K00K0000Oc;xoc:,..
;locd;ldooloddkOOK00KKxdxkxoxdlclo:,\'..
;c;occoccc:l:lxodldxokdldxxxddxxxxdlloollc:,..
,lodxol,;::ccccoxdoddollloocoo:lodddooooooollllol:;\'..
\'l::xdd\'.ooodxo:dkxxdooooooldooclo:..,ccllllloooooolllllc;,..
\'c;oloc,;lddllllooodoolllooclo:;oc:;clc:;,;,ooooooooodollloodxxo:,.
,oolocc;llxxxloodxoddl;o:;\',;cllloc:,\';,;;coool:olcloodoooodl,...:l,
,c;lc:cox:clc;ooxxcllclxo; \';. ..\';clllll;;\':l;lo:colcolooool;,\'\'c;
\'lldooccdcod;looddclolxko; .. .. :,:cooooooolcll;lolooooooool:
;lc::..\';;dddlloddcoooldo; .. \';l:, \'\',;ddddooooooooolooooooooll:.
;c;l:;:::,;ooodddo:lldcdo; .. ..... \'\',;dxddooooooollolllooollllc.
;oolc;.....;lllloooodl:ddc;......... \'\',;oooooooooooollccllllclllc.
;l;:;.,;:::;llllodlloc:xxoldllc:;\'.... \'\',,olclooolloooloo,,:loxo.\':.
;looo:;,...cllooodcll:codlcccodxoooolcccl\';dod:oooooooooolcloodoo\'cl:\'.
.;odoodxo:..lxkxxddxxdol,\',c:\';::,ocdodlloc;llollooooooooodllc:ccd;:d;,:ccc;\'\'
;o:...,lc.,cOOOOOkOOkkdoll;;.;\'\';,,,.,,;cc:collloooooooooo;;oddd0xOOo,......l;.
.,:c::loc\';:O0OOOOO0OOkldooollll:c:\'\'.\'\'\';cclll:,ccllooooooooodd:d,:l:odxdo:d:\'.
..,:cc:lldXXXXKK0kxdoloooollc..;l::::,\'.;loo\'....\'\';::colooodoc;:;,...\',.c,.
..\'\',,;:ccoxkOKd.::,:llc::. \'l,..cc...ldxxdc:c:;\'\',..\'.,::lll;::;,.... .
..\',,;;;::cc:,;olldoc:;:;..;c...loddol\'.\'llllllc:;,...;;.,\'\'...
..\',,,,;;::llolooocloc:,.;coddo\'..cllllllllllllc:......
...\',,,,;;:cloooclooccc:;..;llllllooollllc...
...\'\'\',,;;:cllllooccc\'\';lloxOkkxolc.
....\'\'\',,;::cl;\',llldoc;,\'lc.
...\'\',,,;;:clllc:;:c.
........\',;:;.
","https://www.sparkfun.com/products/18037/images.txt","GPS Boards,
Qwiic,
SparkFun,
u-blox","12","","https://www.youtube.com/watch?time_continue=1&v=Yh8pLKs7aaY,
https://www.youtube.com/watch?time_continue=1&v=6m0xGwkYYy0,
https://www.youtube.com/watch?time_continue=1&v=x0RDEHqFIF8","23088,
21801,
15081,
16832,
23286,
17260,
20594,
17722,
17259,
19426,
14986,
22462,
17258,
17257,
19663,
17261,
18031,
14987,
17912,
20684,
20683,
20673,
19629,
21224"