Arduino Micro U.FL Sigfox Antenna (X000016)

Added to your shopping cart

Arduino Micro UFL Sigfox Antenna (X000016) is a GSM (850/900/1800/1900MHz) antenna ideal for use with the MKRFOX1200 Development Board. It easily connects to the Development Board via a Micro U.FL connector. This compact (130mm x 16mm x 5mm) antenna is lead free and RoHS compliant.

  • Product Type: Cellular Antennas - GSM, LTE, 2G/3G/4G/5G
  • Product: Indoor Antennas
  • Protocol - Cellular, NBIoT, LTE: GSM
  • Termination Style: U.FL
  • Antenna Connector Type: U.FL Female
  • Application: GSM
  • Technology: GSM
  • Brand: Arduino

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.