LiFePO4wered/Pi+ (18650 Battery) w/ Stackable Header

Added to your shopping cart

The LiFePO4wered/Pi+ is a high performance battery power system for the Raspberry Pi. It can power a Raspberry Pi for up to 9 hours from the battery (depending on installed battery size, Raspberry Pi model, attached peripherals and system load) and can be left plugged in continuously.

  • Provide high power density, extended cycle life (2000+ cycles), and safety from fire and explosions
  • Smart auto-adjusting charge current allowing charge currents up to 1.5A
  • An on-board mechanical on/off button providing clean boot/shutdown capability even in headless setups
  • Compatible with original Raspberry Pi model A and model B with additional wiring
  • Convenient connection points for input power, 5V output power, and switched battery power

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.