Cipher 2.4GHz Anti-Jamming Antenna

Added to your shopping cart

Taoglas Cipher 2.4GHz Anti-Jamming Antennas are flexible anti-jamming antennas ideal for use in unmanned aerial vehicle (UAV) applications. Taoglas Cipher 2.4GHz Anti-Jamming Antennas offer an efficiency of over 60% in the 2.4GHz to 2.5GHz range. These antennas include an embedded ceramic dielectric filter that helps preserve maximum reception range and signal quality by preventing out-of-band signals from overdriving the LNA in the receiver. The antennas have a near-isotropic radiation pattern, allowing for good coverage at most angles and when mounted in pairs, especially at 90° to each other. This radiation pattern also allows for radio transmission and reception without dead spots.

  • Ideal for use in UAV applications
  • Excellent efficiency of over 60% in 2.4GHz to 2.5GHz range
  • Suppresses out-of-band interference
  • 2.5 GHz to 2.5GHz frequency
  • Flexible
  • Embedded dielectric ceramic filter
  • Omni-directional
  • Linear polarization
  • 1.13mm micro coax cable
  • IPEX MHFI connector (U.FL compatible)
  • 8.8mm x 13mm x 194mm dimensions
  • < -10dB return loss
  • Peak gain
    • 1.74dBi (AJA.02)
    • -0.63dBi (AJA.10)
  • 50Ω impedance
  • 10W maximum input power
  • -40°C to +85°C operating temperature range
  • Non-condensing +65C 95% RH humidity

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.