Murata Type 1ZM WLAN+BLUETOOTH Combo Module

Added to your shopping cart

Murata Type 1ZM WLAN+BLUETOOTH® Combo Module supports Wi-Fi® 802.11a/b/g/n/ac and Bluetooth 5.1 BR/EDR/LE up to a 433Mbps PHY data rate on Wi-Fi and a 3Mbps PHY data rate on Bluetooth. The WLAN section supports SDIO v3.0 interfaces while the Bluetooth section supports high-speed four-wire UART interfaces and PCM for audio data. This small, high-performance module is based on the NXP 88W8987 combo chipset, which implements enhanced collaborative coexistence hardware mechanisms and algorithms to ensure WLAN and Bluetooth collaboration is optimized for maximum performance. In IEEE 802.11ac mode, the WLAN operation supports rates of MCS0 to MSC9 (up to 256 QAM) in 20MHz, 40MHz, and 80MHz channels for data rates up to 433Mbps.

Murata Type 1ZM WLAN+Bluetooth Combo Module comes in a 10.2mm x 9.3mm x 1.3mm package. This compact size enables easy integration into size- and power-sensitive applications such as handheld wireless systems, smart homes, gateways, the Internet of Things, and more.

  • Shielded, ultra-small, dual-band Wi-Fi 11a/b/g/n/ac with Bluetooth 5.1 module
  • 2.4GHz and 5GHz Wi-Fi+Bluetooth module
  • uAP and STA dual-mode network topology
  • NXP 88W8987 chipset
  • No processor
  • FCC/IC "reference" certified
  • DSSS / CCK / OFDM modulation
  • 10.2mm x 9.3mm x 1.3mm package

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.