"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "18080","CAB-18080","Breadboard to JST-ZHR Cable - 4-pin x 1.5mm Pitch","
This is a 4-pin JST-ZHR connector terminated with breadboard compatible male pins. This is a handy cable for various sensors, radios and other devices that use the common friction fit ZHR type JST connector.
Features:
Documents:
","This is a 4-pin JST-ZHR connector terminated with breadboard compatible male pins. This is a handy cable for various sensors, radios and other devices that use the common friction fit ZHR type JST connector. **Features:** * 28 AWG **Documents:** * [Datasheet](https://cdn.sparkfun.com/assets/1/e/d/9/2/DS-18080-Breadboard_to_JST-ZHR_Cable_-_4-pin_x_1.5mm_Pitch.pdf) ","2021-05-27 15:13:02.894547-06","1.05","1.0510.95","1","1","","","","","","","8544.42.9000","63mm","51mm","7mm","0.0088lbs"," .... .cdoc::cc;. .\';c.;xkddddkOOOOkOkdc,. .;.,x;,kOxlc;\'.,:okOxdodkkkl\' ;oOlo\'..,c ...,;:codooccllxk:. \'cxdl\'\'. c; .........\',;cc;,dx, .;ldd; .,.\'. ;c. .\';c:,c; .:coo\' .\'\'\',. .c; .:o:\'. \':ldo. .\',,,\'. \':,. .ocodl\' ;:cx, ... .\',;,\',,,;. ..,\'lKolol;. .;; ... .\'\'\'\'\'\'\'\'\'\',,,\',,\',coodd::,cdc. ... ... .\'\'\'\'\'.\',;;;;;,\';;,\'.;..;oo, ........... ... \'. .\'oo; ., ,:l; ,. .,:l. .c\' ,;l; .::\' ..:l. .;;;. .,l\' .::;. .od. .::;\':xkOcd. \':::d00kc;kkd:. \';:oK0kkoKK00kc. \'OxOkOk0XXKKK0kl. .,lxdd0XXKKKK0kl. ,cl;O000XKKK0Okd, ;dkkkkolOXKKK0Okd. :xkkcc;\'l000K0x\'. .,.\'.....\'x0Okl. . . ,\'.... . ","https://www.sparkfun.com/products/18080/images.txt","Hook Up","156","","12002, 12070, 12615, 17912, 15108, 12702, 14425, 12614, 12699, 112, 18079, 9914, 9567, 12043, 9915, 8733, 9916, 13685, 10359, 10361, 18640, 8671, 12046, 8670",""