"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "18085","COM-18085","LoRa Transceiver Module (RFM95CW)","
RFM95CW is an ultra-low-power, high-performance LoRa transceiver for various frequency of 137-1020 MHz wireless applications. The high integration of RFM95C simplifies the peripheral materials needed in the system design. The sensitivity up to - 148 dBm which can optimize the link performance of applications. In addition, RFM95CW also supports Duty-Cycle operation mode, channel interception, high-precision RSSI, power-on reset, noise output and other more functions, which makes the application design more flexible thus to achieve product differentiation design. The working voltage of RFM95CW is 1.8V~3.7V. When the sensitivity is reaching -148 dBm, it only consumes 9.9 mA current. This ultra-low power mode can further reduce the power consumption of the chip.
Features:
Documents:
","RFM95CW is an ultra-low-power, high-performance LoRa transceiver for various frequency of 137-1020 MHz wireless applications. The high integration of RFM95C simplifies the peripheral materials needed in the system design. The sensitivity up to - 148 dBm which can optimize the link performance of applications. In addition, RFM95CW also supports Duty-Cycle operation mode, channel interception, high-precision RSSI, power-on reset, noise output and other more functions, which makes the application design more flexible thus to achieve product differentiation design. The working voltage of RFM95CW is 1.8V~3.7V. When the sensitivity is reaching -148 dBm, it only consumes 9.9 mA current. This ultra-low power mode can further reduce the power consumption of the chip. **Features:** * Frequency Range: 137~1020MHz * Modulation: LoRa * Data Rate: 0.018~37.5 kbps * Sensitivity: -123 dBm , BW=12KHz, SF=12 * Voltage Range: 1.8~3.7 V * Receiving Current: 12.5 mA @ BW=125KHz * Supports Ultra Low Power Receiving Mode * Sleeping Current - 160 nA, Duty Cycle = OFF - 600 nA, Duty Cycle = ON * 4-wire SPI Interface * Supports Full-automatic Independent Working Mode **Documents:** * [Datasheet](https://cdn.sparkfun.com/assets/1/5/d/6/6/RFM95CW_Specification_EN_V1.0.pdf) ","2021-05-13 14:58:08.199213-06","9.95","9.959.458.96","1","1","","","","","","","8527.99.4000","25mm","20mm","4mm","0.0051lbs"," .\'. ..\';odxxd; .,loxxxdc:oodxo, \':lddxxxdddxxdooooodxo\' .,:lodddxxxdddxddxxxxxdxdlldxl\' .\';cododxxdlollodddxddkkddxddddoodxdl. ..,ldxxxddollllllcllodxxddoldkxxdxdooddddxdc. .:ldxxxxxxdolcccllllllldxdddodododxxxoddoooddddxd:. .,:lodxdddddllllllclcccllodoxxxdoocccllldxxddxddoddoddddd:. .\';codxxxxooolllcclccoooloodxxdodool:ccloodxddxxxooxodxdxdododxx; ..... .:ddddollollllllccllddxdddodxddxddddoodxxdxxkddddddoddddddddoooxd; ..;:\'; .cddxdollllloddxddxddoolocoxxdddxddxolloddxdxxdddoodxdooddxxoodxd, .,;do. \'lddxddodxodoodoc:cccldxkddxdolclcclcododxddxddddoddxoldddxxxxxxd\' .\':o:. ;oxxxollc:ccccoodddoooooc:cccccooddxdddxdoddkxddddollccclxxkxdxko\' .\'c;\'. .ldxxoolcodddddololc:ccccoooddxdddoccclollolddoocc:cclllddxxddc,. .,lc\'. \'ododddooooolc:collododdxodddxoccccclodoll:c::colodldddl;\'. ... .:c.,. :oxxxxlcclllodoododdoodddodxxoodollc::ccclodododo:\'.. ... .\'. .;cc, .:dxxxdldxdooolllccclddddddollc::cclodddodo:,.. ..,,......:\' .\'lo,. .coxddollcclccclloololcc::cccoodoooo:,. .....,.. ...\'..\',,. .:olc. ,ooodoc:lodolollc:::ccccloddoc;\'. . ...... .....;,,;.... .\'ldx;. .cooooooccccc::ccclloolc;\'.. .,\'... ...\'\'.\'...\';,. .;oxd, .coodolc::cloodoc;\'.. ....\',.. ...... .::;. ..:dxo. ,ldddoollc:\'.. .......\'\' .,......;;;;..... ..cxkc. ;ooc,.. .\',.. ....,,.,...\',.. .,::.. .. ... .\'\'.... ....... ..::;. ..\',c................ ... .:;;, ... .,,,l,.\'\'... .....:\'\',...\'\'. .\':c,.. ..,......,;;\' .\',.. .,:;:. .. ..\'...... . ","https://www.sparkfun.com/products/18085/images.txt","LoRa, SMD ICs, RF","607","","13910, 13909, 18082, 17841, 15836, 12775, 12823, 18084, 17506, 9325, 9161, 10243, 10242, 9163, 9162, 20029, 22791, 22792, 18572, 19032",""