"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "18087","WRL-18087","Dual Band Antenna - U.FL (2.4GHz, 5.8GHz)","
This adhesive, dual band antenna is perfect for situations when you\'re trying to get a signal out from a transmitter that you\'ve jammed down into an enclosure. Operating on the 2.4GHz or 5.8GHz band, it works great for WiFi, Bluetooth or ZigBee. Just connect the antenna using the attached U.FL connector and then peel and stick!
Features:
Documents:
","This adhesive, dual band antenna is perfect for situations when you\'re trying to get a signal out from a transmitter that you\'ve jammed down into an enclosure. Operating on the 2.4GHz or 5.8GHz band, it works great for WiFi, Bluetooth or ZigBee. Just connect the antenna using the attached U.FL connector and then peel and stick! **Features:** * Frequency range: 2400-2500Mhz/5150-5850Mhz * Gain: 8dBi internal antenna * VSWR: ≤1.8 * Polarization: Vertical * Input impedance: 50Ω * Power: 30w * Size: 95x13x1mm * Cable length: 100mm * Cable type: 1.13 coix cable * Connector: U.FL * Mounting : 3M sticker * Operation Temperature: - 40 °C ~ + 80 °C * Storage Temperature: - 40 °C ~ + 80 °C **Documents:** * [Datasheet](https://cdn.sparkfun.com/assets/0/a/a/7/a/XLS-1104.pdf) ","2021-05-20 15:02:19.570289-06","2.1","2.121.89","1","1","","","","","","","8529.10.4080","95mm","75mm","3mm","0.0124lbs"," .... .... ... .\'. ., ,. ., \'. ,. ., \'. .\' ., .\'. .\'. .\'. .\'\'. ...\'. ........ ....,::\'.... ....;coo;.... .,;;clldl,.... \';,,::::oc... .\';:;;:l,\',;\' ..;,\'cc.,,,\'.. ....c;\';:,\'. ...\';;;;;.... ...,,\';:.... .....\'c;.\'... .\',,\'\';;;;,... .\',,....:;.... .\'\'......\',;\'. .\'.......,,;\'. .....\'\'\'.. ..\'. ","https://www.sparkfun.com/products/18087/images.txt","Wireless and IoT Antennas","239","","18568, 20687, 17381, 17841, 9145, 18569, 13287, 17733, 15435, 25068, 18086, 662, 15597, 19274",""