Test Lead Wire Color Pack

Added to your shopping cart

Cal Test Electronics CT4403 Test Lead Wire Color Pack offers six colors of two-meter long, 18AWG (0.75mm2) wire with each lead featuring highly flexible silicone over 195 strands of bare copper center conductor. The CT4403 pack is ideal for Do-It-Yourself (DIY) test leads, patch cords, and test fixtures. As with a true test lead wire, the silicone jacket is fabricated thicker than standard hook-up wire and includes a white inner layer for a wear or damage indicator. The six different colors allow easy tracking of multiple connections.

  • Cable Type: 18 AWG
  • Length: 2 m
  • Current Rating: 12 A
  • Insulation Material: Silicone
  • Voltage Rating: 1000 V
  • Contact Material: Copper
  • Maximum Operating Temperature: + 180 C
  • Minimum Operating Temperature: - 60 C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.