piSmasher Single-board Computer

Added to your shopping cart

krtkl piSmasher Single-board Computer is a snickerdoodle baseboard for audio/video processing, networking, edge AI, and general computing applications. It includes dual, FPGA-connected Gigabit Ethernet interfaces with PHY support for Time-Sensitive Networking (TSN), and simultaneous HDMI video input and output at up to WUXGA (1920x1200p) at 60Hz and 8-channel, 32-bit/192kHz HDMI audio input and output.

Additionally, piSmasher has four High-Speed USB 2.0 Type-A Host receptacles and a dedicated 96kHz Stereo Audio Codec with color-coded 3.5 mm jacks for line-in, line-out, and headset (stereo audio, mono microphone), and provides access to 25 of snickerdoodle’s reconfigurable FPGA I/O. The 3.5" × 5.66" (88.9mm × 143.8mm) board also has an I2C identification and configuration EEPROM, 14-pin Xilinx JTAG header, DC power jack, and four adhesive-backed locking PCB supports.

  • Video Input
    • HDMI Type A receptacle
    • Up to WUXGA (1920 x 1200p) at 60Hz
    • 8-channel, 32-bit/192kHz HDMI audio
  • Video Output
    • HDMI Type A receptacle
    • Up to WUXGA (1920 x 1200p) at 60Hz
    • 8-channel, 32-bit/192kHz HDMI audio
  • Audio Line Input
    • 3.5mm stereo audio jack with dedicated 96kHz stereo audio codec
  • Audio Line Output
    • 3.5mm stereo audio jack with dedicated 96kHz stereo audio codec
  • Audio Headset
    • 3.5mm audio jack (stereo audio, mono microphone) with dedicated 96kHz stereo audio codec
  • Network Interfaces
    • 2x FPGA-connected RJ45 1000Base-T Gigabit Ethernet jacks
    • PHY support for Time-Sensitive Networking (TSN)
  • Additional Interfaces
    • 4x USB 2.0 Hi-Speed Standard-A host receptacles
  • User I/O
    • 25 reconfigurable FPGA I/O pins
    • 14 power and I2C pins
  • Programming Interfaces
    • 14-pin 2mm Xilinx JTAG Header
  • Additional Interfaces, Peripherals
    • Secure Cryptographic Key/Certificate Storage
  • Power
    • 12V via 2.5mm x 5.5mm DC Barrel Jack
  • Mechanical
    • 3.5x5.66" (88.9x143.8mm)
    • 4 adhesive-based locking PCB supports
  • Applications
    • Video and audio processing
    • Security and surveillance
    • Real-time networking
    • Edge computing / AI
    • Zynq-7000 evaluation and prototyping

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • You need to specify whether to order your Snickerdoodle "connectors up" or "connectors down" on all the Snickerdoodle accessory boards. It matters.

Customer Reviews

No reviews yet.