Strato Pi Fan

Added to your shopping cart

Sfera Labs Strato Pi Fan is used to enhance the Raspberry Pi Model B version 2, 3, and 4 with a high-speed, temperature-controlled fan. It expands the operating temperature range of the Raspberry Pi. It also reduces or delays CPU throttling under heavy CPU load.

NOTE: Raspberry Pi not included.

  • Power supply: 3.3 V, 5 mA, 5.0 V, 130 mA max. (fan on)
  • Fan speed: 9100 RPM
  • Fan airflow: 4.9 CFM
  • Fan noise: 23.6 dBA
  • Temperature accuracy: ±2 °C
  • Dimensions: (W x D x H) 50 x 45 x 10 mm
  • Operating temperature: -20…+70 °C
  • Storage temperature: -30…+70 °C
  • Relative humidity: 5% to 90% noncondensing
  • Weight: 10 g
  • High performance 9100 RPM, 4.9 CFM (Cubic Feet per Minute) fan
  • On-board LM75ADP temperature sensor and fan controller, with I2C interface
  • Slim design pass-through installation on the GPIO connector, compatible with many third-party expansion boards
  • I2C pin-headers to wire additional I2C devices

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.