×

With the recent surge in Omicron cases, shipping may be slower than stated times. We are working to build, ship and respond to everything as quickly as possible. Please see all COVID-19 updates here. Thank you for your continued support.

Shielded Extruded Aluminum Flanged Enclosure - 6.3x2.35x6.51 Black

Added to your shopping cart

Hammond Manufacturing 1457-EMI Shielded Extruded Aluminum Enclosures feature a rugged aluminum body with two endplate EMI/RFI conductive gaskets. These heavy-duty enclosures are constructed from one piece of extruded aluminum with a minimum thickness of 0.06" (1.5mm) and provide a recessed area for labels or membrane keypad. The aluminum body paint finish comes in a clear anodized or black powder. The diecast aluminum end panels have durable, black satin powder paint. Hammond 1457-EMI Shielded Extruded Aluminum Enclosures are designed to meet IP54 ratings and ideal to house PCBs or for equipment interfacing.

  • Type: EMI/ RFI Shielded
  • Material: Aluminum
  • Color: Black
  • Width: 6.5 in
  • Height: 2.15 in
  • IP Rating: IP54
  • Series: 1457-EMI
  • Depth: 6.3 in
  • Dimensions: 191.97 mm L x 6.5 in W x 2.15 in H

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.