×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Molex Multi-Hub 5-in-1 Antenna

Added to your shopping cart

Molex Multi-Hub 5-in-1 Antenna features 2x 5G, 2x Wi-Fi®, and 1x GPS functionalities with an IP67 environmental protection rating. Molex Multi-Hub 5-in-1 Antenna offers easy mounting in a low-profile design, making it ideal for advanced commercial vehicle and wireless applications. Multi-Hub 5-in-1 Antenna operates over a 698MHz to 960MHz or 1710MHz to 5GHz cellular 5G frequency range. The antenna also features 2.4GHz to 6GHz Wi-Fi and 1575MHz GPS.

  • Minimum Frequency: 698 MHz, 1500 MHz, 1561 MHz, 1710 MHz, 2400 MHz, 3300 MHz, 5000 MHz,
  • Maximum Frequency: 960 MHz, 1602 MHz, 1700 MHz, 2500 MHz, 2690 MHz, 5000 MHz, 6000 MHz
  • Protocol - Cellular, NBIoT, LTE: Cellular, LTE
  • Protocol - GPS, GLONASS: GPS
  • Protocol - WiFi - 802.11: WiFi
  • Gain: 2.79 dBi, 3.01 dBi, 3.17 dBi, 3.22 dBi,3.68 dBi, 3.76dBi, 3.98 dBi, 4.03 dBi, 4.05 dBi, 4.09 dBi, 5.81 dBi, 28 dB
  • Impedance: 50 Ohms
  • VSWR: 2
  • Power Rating: 2 W
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Electrical Type: MIMO
  • Number of Bands: 7 Band
  • Mounting Style: Adhesive Mount
  • Termination Style: Connector
  • Antenna Connector Type: SMA Male
  • Length: 155 mm
  • Width: 65 mm
  • Height: 20 mm
  • IP Rating: IP66
  • Cable Type: LMR-200, RG-174
  • Cable Length: 1000 mm
  • Polarization: Linear

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Hey Sparkfun, please include these links in the product description/document tab:

    Product Data Sheet: https://www.molex.com/pdm_docs/ps/2165891000-PS.pdf Application Specifications: https://www.molex.com/pdm_docs/as/2165891000-000.pdf Product Cut Sheet: https://www.content.molex.com/dxdam/d7/d71c2fed-0fb5-420f-8a4a-a2a75e130161/987652-2802.pdf Product drawing: https://www.molex.com/pdm_docs/sd/2165891000_sd.pdf

    Also, please confirm if the antenna has any VHB tape on it or not.

Customer Reviews

No reviews yet.