Switch Hardware 25mm O-RING

Added to your shopping cart

TE Connectivity's Anti-Vandal Pushbutton Switch Hardware consists of nickel-plated brass hex nuts and silicone O-rings. The hardware comes in 16mm, 19mm, 22mm, and 25mm sizes. These components are for use with the Alcoswitch Anti-Vandal Pushbutton Switches in the AV, AVH, AVC, and AVP series'.

  • Type: O-Ring
  • Designed for: 25 mm AV Switch
  • Height: 1.5 mm
  • Material: Silicone Elastomer
  • Outside Diameter: 25 mm

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.