CoolZorb-Ultra Hybrid Thermal/EMI Absorber - 0.040in,4.0x4.0in

Added to your shopping cart

Laird Performance Materials CoolZorb-Ultra Hybrid Thermal/EMI Absorbers provide ultra-high thermal conductivity of 11.5W/m.K to meet the industry trend of increasing IC power. This high-performance series is designed to be used as a traditional thermal interface material between a heat source and heat sink, heat transfer device, or metal chassis. CoolZorb-Ultra absorbers utilize a silicone-free formulation, making them suitable for silicone-sensitive applications. They also offer good EMI suppression over a wide frequency range, particularly over 60GHz, to suppress unwanted energy coupling, resonances, or surface currents that cause board-level EMI issues. Laird CoolZorb-Ultra Hybrid Thermal/EMI Absorbers are available in an 18” X 18” standard sheet size with a standard thickness range of 0.040” to 0.20” (1mm to 5mm). The series passes UL 94V-0 requirements and is an environmentally friendly solution. Applications include 5G telecom, automotive, military, autonomous vehicles, and more.

  • Thermal Conductivity: 11.5 W/m-K
  • Breakdown Voltage: 1.34 kVAC, 1.85 kVDC
  • Color: Gray (Dark Gray)
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 125 C
  • Thickness: 0.04 in
  • Flammability Rating: UL 94 V-0

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.