Kneron AI Dongle

Added to your shopping cart

Kneron AI Dongle is a compact, portable USB accessory designed to bring Artificial Intelligence (AI) and Machine Learning (ML) inferencing to existing systems. Based on the KL520 SoC (System on a Chip), the AI Dongle simply plugs into a USB 2.0 port and supports Linux, macOS, and Windows on the host system. The Kneron AI Dongle does not require any software to be installed, but the host computer must have the Edge NPU runtime and API library.

  • Adds an Edge NPU coprocessor to your system, enabling high-speed Machine Learning inferencing
  • Connects via USB 2.0 to any system running Linux, macOS, or Windows 10
  • Based on the Kneron KL520 AI SoC
  • 32MB Flash memory
  • 0°C to 40°C operating temperature range
  • 5% to 95% humidity (Non-condensing)
  • Dimensions: 58.7mm x 19.8mm x 9.9mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.