Kneron AVX2004 Temperature Screening Tablet

Added to your shopping cart

Kneron AVX2004 Temperature Screening Tablet provides a hygienic, non-touch temperature check within two to three seconds. The AVX2004 is easily mountable on a desktop mount, wall mount, or pole stand and features three distance modes of temperature measurement for different installation locations.

The Kneron AVX2004 Temperature Screening Tablet features four language options for the user interface and voice alerts.

  • Display
    • 4.3" touch panel
    • 480 x 272 resolution
  • Thermal sensor
    • Thermopile array sensor
    • 16 x 16
    • 0.4°C NETD
    • 72° field of view, vertical and horizontal
  • Temperature measurement
    • +15°C to +32°C (+59°F to +89.6°F) recommended ambient temperature
    • Temperature measurement modes
      • Close range: 20cm to 30cm / 0.66-ft. to 0.99-ft.)
      • Middle range: (20cm to 60cm / 0.66-ft. to 1.97-ft.)
      • Long range: (20cm to 90 cm / 0.66-ft. to 2.95-ft.)
    • Accuracy
      • Close range: ±0.3°C (±32.54°F)
      • Middle range: ±0.6°C (±33.44°F)
      • Long range: ±0.6°C (±33.44°F)
    • High-temperature alarm: Voice alert with built-in speaker
  • Camera
    • CMOS sensor
    • 1616 x 1232 resolution
    • 61.4° viewing angle
  • Specifications
    • 0°C to +50°C (0°F to 122°F) operating temperature range
    • ≦95%RH operating humidity
    • 5V, 1A input power (Micro-USB)
    • 3.25W power consumption
    • CE / FCC certified
    • Dimensions: 179.8mm x 133.0mm x 26.0mm
    • UI language options
      • English
      • Japanese
      • Spanish
      • Traditional Chinese

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.