Microchip Technology PD-USB-DP60 Power & Data Adapter

Added to your shopping cart

Microchip Technology PD-USB-DP60 PoE to USB-C® Power and Data Adapter connects IoT devices with a USB-C connector to Power over Ethernet (PoE) networks, allowing users to leverage the advantages of PoE and USB-C technologies.

The Microchip PD-USB-DP60 Adapter enables flexible installation of USB-C devices, removes the need for a close power outlet, and resolves limited USB cable length. The PoE source can be up to 328ft/100m from the USB-C device's location. A single Ethernet cable is needed while delivering up to 60W of USB power at the adapter's output.

The PD-USB-DP60 is compatible with USB2.0 and 3.1 and will automatically provide to the end device the exact amount of power it needs. The PD-USB-DP60 connects with small PCs/Next Unit of Computing (NUC), interactive information kiosks, smart monitors, tablets, laptops, cellphones, cameras, and other USB-C powered devices consuming up to 60W.

  • Mounting Style: Cable
  • Number of Ports: 1 Port
  • Input Voltage: 42 VDC to 57 VDC
  • Output Voltage-Channel 1: 20 VDC
  • Output Current-Channel 1: 3 A
  • Output Power: 60 W
  • Load Regulation: Not Regulated
  • DC Output Connector: RJ45 Connector
  • Data Rate: 1 Gb/s
  • Approvals: EN-55035, FCC
  • Length: 105.2 mm
  • Width: 66.8 mm
  • Height: 22.4 mm
  • DC Output Cord Length: 30 cm
  • Number of Outputs: 1 Output
  • Product: PoE to USB-C Adapter
  • Brand: Microchip Technology
  • Maximum Operating Temperature: + 40 C
  • Minimum Operating Temperature: 0 C

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.