Murata Type ABR Wi-Fi 11b/g/n+MCU Module

Added to your shopping cart

Murata Type ABR Wi-Fi® 11b/g/n+MCU Module with an integrated PCB antenna is based on the NXP 88MW320 wireless microcontroller. It supports Wi-Fi 802.11b/g/n up to 72.2Mbps PHY data rate with an integrated 200MHz Arm® Cortex®-M4F MCU for host-side applications. The module offers a complete network controller solution via a simple UART interface. The Wi-Fi, TCP/IP, security supplicant, and other network application features are hosted directly on the module. Murata Type ABR Wi-Fi 11b/g/n+MCU Module is packaged in a small form factor (22mm x 19mm x 2.4mm), facilitating integration into size- and power-sensitive applications. Typical applications include the Industrial Internet of Things (IIoT), smart homes, sensor networks, and gateways.

  • 2.4GHz Wi-Fi+MCU module with integrated PCB antenna
  • uAP and STA dual-mode network topology
  • NXP MW320 chipset
  • Arm Cortex-M4F processor
  • DSSS / CCK / OFDM modulation
  • FCC/IC certified
  • RoHS compliant
  • Software hosted on the module
    • 802.11b/g/n 72.2Mbps, Wi-Fi stack runs inside, 512KB SRAM, 128KB mask ROM, and 2MB SPI flash on the module
    • NXP WMSDK tool provides comprehensive support
  • 22mm x 19mm x 2.4mm dimensions
  • -30°C to +85°C operating temperature range

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.