"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"18161","COM-18161","Mini Microswitch - SPDT (Roller Lever)","
Although small in size, KW4-Z5F roller microswitches are rated for controlling electrical loads ranging from logic level (computer based circuits) to power duty switching (up to 16.1 A and 250 Vac). The package size of the subminiature switch is ideal for applications where space on the equipment is at a premium. The overall length of KW4-Z5F roller microswitch are less than 20 mm [0.78 in].
Features:
- Housing: Nylon 66
- Terminal: Brass with silver plating
- Contact Configuration: SPDT
- Rating: 5A 250VAC / 10A 125VAC
- Contact Resistance: ≤30mΩ
- Insulation Resistance: ≥100mΩ (500VDC)
- Dielectric Strength: 1500VAC 1 minute
- Lever: Roller lever
- Switch Operation: OFF - momentary ON
- Operating Temperature: -25℃~+85℃
- Ambient Temperature Used:〈85% RH
- Electrical Life: ≥ 10,000 Cycles
- Mechanical Life: ≥ 100,000 Cycles
- Compliance - EU \""CE\"" certified
","Although small in size, KW4-Z5F roller microswitches are rated for controlling electrical loads ranging from logic level (computer based circuits) to power duty switching (up to 16.1 A and 250 Vac). The package size of the subminiature switch is ideal for applications where space on the equipment is at a premium. The overall length of KW4-Z5F roller microswitch are less than 20 mm [0.78 in].
**Features:**
* Housing: Nylon 66
* Terminal: Brass with silver plating
* Contact Configuration: SPDT
* Rating: 5A 250VAC / 10A 125VAC
* Contact Resistance: ≤30mΩ
* Insulation Resistance: ≥100mΩ (500VDC)
* Dielectric Strength: 1500VAC 1 minute
* Lever: Roller lever
* Switch Operation: OFF - momentary ON
* Operating Temperature: -25℃~+85℃
* Ambient Temperature Used:〈85% RH
* Electrical Life: ≥ 10,000 Cycles
* Mechanical Life: ≥ 100,000 Cycles
* Compliance - EU \""CE\"" certified
","2021-06-03 15:08:26.752184-06","1.5","1.51.431.35","1","1","1","","","","","","8536.90.8085","20mm","22mm","7mm","0.0070lbs","
.:oddo;.
.cdxxkkkOxc..
.ddccc::oc;;\'...
.\':oo\'.cx:\'. ..
...,,cx.\';...
\';....k:.,. ..
oOOd;.k. ..
cxddd;,. \'ccccccccccclllllllllllllllc,...\'..
.,ldk, .x0000000OOOOOOOOOOOOOOOOOOOOOkdc;,\'\'..
... ....,\'\'\'\'....,;::cclllooolccldddddo,,\'\'\'...
.,::lodkO00Odllooxdoooo:,\'\'\'\'\'\'\'
..\',;::c,,;cloodxkdolcc;,,,,,,;,\',,;,\'
...,;::::::::::c:::cllc:;,,\'\'\'\'\'\'\'\';,oc\',,,,\'
...\',;;;;;;;;;;;;;;;;;;;;;::c:,\'\'\'\'\'\'\'\'\'\',,,,\'\',,,\'.
.\',,,,,,,\'\'\',,,,,,,,,,;;,,,,,,\'\'\'\'\',\'\'\'\'\'\'\'\',\'\'\',\',,\'\'
..\'\'......\'\'\'\'\'\',,,,,,,,\',,,,,,,\'\'\'\'\'\'\'\'\'\',,,,,,,\',,\'\'
..\'\'.......\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',\'\'\'\'\'\'\'\'\'\'\',,,,,\'\'\'\',,\'
...,.....\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',\'\'\'\'\'\'\'\'\',,,,,,,,,,,,,\'
....\'\'\'..\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',,,\'\',,\',,,,,,,\'\'\'\',,,,,,.
..\'...\'\';:\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',,,,,,,,,,,;;,:ooc,,,,,,,,.
.\';o\'...\':l\'\'\'\'\'\'\'\'\'\'\'\'\'\',,,,,,,,,,,,,;,,o000Oc,,;;,,,\'
..\',,...\':c\'\'\'\'\'\'\',,,\'\'\'\'\',,,,,,,,,,,,:,,xOOOd;,,;;,,,.
........\':c\'\'\'\'\'\',,,,:c:,\'\',,,,,,,,,,,:,,;::;,,,\'...
...\'....\'::\'\'\'\'\';,\'cO00kc,\';,;;;,,,,,,:,,,,,,\'\'.
...\'....\';c\'\'\'\',;\',k00Ok:\'\';;,;,,,,\'..........
...\'....\',;,,,,;;\'\';clc;,,\',,\'... ....
......\',;,;;;;,\'\',,,,,\'.. ..
...\',,,,\'\'\'\',\'.....\' .
.... .....
.. . ..
.
","https://www.sparkfun.com/products/18161/images.txt","Buttons and Switches","425","","13014,
9506",""