Advantech FPM-115W-P7AE TFT Display (21.5" Full HD)

Added to your shopping cart

Advantech FPM-100 TFT Displays are semi-industrial grade monitors that provide vivid images and intuitive multi-touch functionalities. These TFT displays feature a slim and compact design and a built-in 10-point Projected Capacitive Touch (P-CAP) multi-touch panel with a USB interface. The FPM-100 TFT displays are ideally placed in locations where both information display and human interactions are required to increase production efficiency. These TFT displays support VESA arm mounting and are BSMI, CCC, CE, FCC Class A, and UL certified.

  • 15.6"/21.5" full HD TFT LED LCD display
  • Built-in 10-point PCAP multi-touch panel with USB interface
  • Slim bezel and compact design
  • 0°C to 50°C wide operating temperature
  • Support VESA arm mounting (100 x 100mm)
  • BSMI, CCC, CE, FCC Class A, and UL certifications
  • Dimensions:
    • 518.8mm x 310.2mm x 49.5mm (FPM-121W)
  • External 36W power adapter, with AC 100 V ~ 240V input and DC 12V @ 3A output
  • 15 W + 20% power consumption
  • HDMI and DP video port
  • LCD display:
    • 1920 x 1080 / 1920 x 1080 maximum resolution
    • 262K / 16.7M maximum color
    • 170/170, 178/178 viewing angle
    • 220cd/m2 / 250cd/m2 luminance
    • 15,000 / 30,000 hr backlight life
    • 800:1 / 1000:1 contrast ratio
  • Touchscreen:
    • Above 85% light transmission
  • Windows XP, Vista,7, 8,10, XPe, and Linux OS support

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.