HDMI Male to USB Type-C, 3FT

Added to your shopping cart

Bel USB Type-C Adapter Cable Assemblies offer 3ft to 10ft lengths, support USB 3.1 communications, and include HDMI, DisplayPort, and VGA options. HDMI and DisplayPort options support output resolutions up to 4K x 2K at 60Hz, while the VGA option supports output resolutions up to 1920 x 1200 at 60Hz. These assemblies enable connections to a USB Type-C equipped computer or smartphone directly to an HD monitor, TV, or projector with several input options. Bel USB Type-C Adapter Cable Assemblies are for use with USB-C connected devices that support DP Alt Mode or Thunderbolt­™3 connector.

  • Connector End A: USB Type C
  • Connector End A Pin Count: 12 Position
  • Connector End B: HDMI
  • Connector End B Pin Count: 12 Position
  • Gender: Male
  • Wire Gauge - AWG: 34 AWG, 32 AWG, 26 AWG
  • Cable Length: 915 mm
  • Jacket Color: Black
  • Voltage Rating: 300 VDC
  • Jacket Material: Polyvinyl Chloride (PVC)
  • Brand: Bel
  • Insulation Resistance: 10 MOhms
  • Gold-plated connectors
  • Supports USB 3.1 communications

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.