"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","images","videos","related_products" "18173","CAB-18173","VGA Male to USB Type-C, 3FT","
Bel USB Type-C Adapter Cable Assemblies offer 3ft to 10ft lengths, support USB 3.1 communications, and include HDMI, DisplayPort, and VGA options. HDMI and DisplayPort options support output resolutions up to 4K x 2K at 60Hz, while the VGA option supports output resolutions up to 1920 x 1200 at 60Hz. These assemblies enable connections to a USB Type-C equipped computer or smartphone directly to an HD monitor, TV, or projector with several input options. Bel USB Type-C Adapter Cable Assemblies are for use with USB-C connected devices that support DP Alt Mode or Thunderbolt™3 connectors.
Features:
Documents:
","Bel USB Type-C Adapter Cable Assemblies offer 3ft to 10ft lengths, support USB 3.1 communications, and include HDMI, DisplayPort, and VGA options. HDMI and DisplayPort options support output resolutions up to 4K x 2K at 60Hz, while the VGA option supports output resolutions up to 1920 x 1200 at 60Hz. These assemblies enable connections to a USB Type-C equipped computer or smartphone directly to an HD monitor, TV, or projector with several input options. Bel USB Type-C Adapter Cable Assemblies are for use with USB-C connected devices that support DP Alt Mode or Thunderbolt™3 connectors. **Features:** * Connector End A: USB Type C * Connector End A Pin Count: 12 Position * Connector End B: VGA * Connector End B Pin Count: 15 Position * Gender: Male * Wire Gauge - AWG: 34 AWG, 32 AWG, 26 AWG * Cable Length: 915 mm * Jacket Color: Black * Voltage Rating: 300 VDC * Jacket Material: Polyvinyl Chloride (PVC) * Brand: Bel * Insulation Resistance: 10 MOhms * Gold-plated connectors * Supports USB 3.1 communications **Documents:** * [Datasheet](https://www.mouser.com/datasheet/2/643/dr_BC_VCXXXF-2199711.pdf) ","2021-04-30 07:23:34.364859-06","27.95","27.95","","","1","","","","","","8544.42.90.00","150mm","45mm","22mm","0.2500lbs"," .. .. .c. ...., .. . . ...... .. . . ..\'. . . .. ..\' ; .. ,;,. ... . . ..\'. . \' .. \' , . \',\'. ... . . .... \'...........\'.. .. .... . .:\' . . .. .\' ","https://www.sparkfun.com/products/18173/images.txt","USB, Video","","",""