Greenliant ArmourDrive QX Memory Card, 512GB

Added to your shopping cart

Greenliant ArmourDrive™ QX Memory Cards are available with 4-bit-per-cell (QLC) 3D NAND configurations that feature high-reliability, high-performance, and data security. These memory cards implement advanced NAND flash management technology to preserve data integrity and extend memory card lifespan. The QX memory cards provide 85MBps sustained write, 100MBps sustained read, and 2M hours Mean Time Between Failures (MTBF). These memory cards operate at 3.3V supply voltage, -25°C to 85°C wide temperature range, and <405mA active mode current. The QX memory cards are used in applications such as transportation, agriculture, navigation, aviation, healthcare, networking, infotainment, industrial PC, and handheld scanner.

  • Memory Size: 512 GB
  • Sustained Write: 85 MB/s
  • Sustained Read: 100 MB/s
  • Operating Supply Voltage: 3.3 V
  • Minimum Operating Temperature: - 25 C
  • Maximum Operating Temperature: + 85 C
  • Dimensions: 15 mm x 11 mm x 0.94 mm
  • Active Mode Current: 405 mA
  • NAND Flash Technology: 3D NAND

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.