MEAN WELL 400W, 230VAC, 24V, 20A, DC-AC Power Inverter

Added to your shopping cart

MEAN WELL NTS-250P/400P DC-AC Inverters features a fully digital MCU design that focuses on miniaturization, high efficiency, and intelligence. The fanless design of the inverters allows quiet operation and reduces dust accumulation. These inverters offer a streamlined control circuitry that quickly responds to environmental changes and improves reliability. The NTS-250P/400P DC-AC inverters also feature adjustable AC output voltage and frequency and operate within -20°C to 70°C temperature range. Typical applications include mobile devices, home and office appliances, portable equipment, vehicle, and yacht.

  • Input Voltage: 24 VDC
  • Output Voltage: 200 VAC, 220 VAC, 20 VAC, 240 VAC
  • Output Power: 400 W
  • Number of Outlets: 1 Outlet
  • Mounting Type: Chassis Mount
  • Features: True Sine Wave Output
  • Product: DC-AC Power Inverter
  • Series: NTS-400P
  • Brand: MEAN WELL
  • Industry: Industrial, Commercial
  • Maximum Operating Temperature: + 70 C
  • Minimum Operating Temperature: - 20 C
  • Mfg #: NTS-400P-224

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.