Leopard Imaging IMX490-GW5400 USB 3.0 Serial Camera Kit

Added to your shopping cart

Leopard Imaging IMX490-GW5400 USB 3.0 Serial Camera Kit features an unglued GMSL2 lens that allows the user to adjust the focus or change the lens. The cameras feature a pixel size of 3μm x 3μm and offer a resolution of 2880H x 1860V. This camera also features waterproof IP67 ratings and operates at the -40°C to 85°C temperature range. Typical applications include automotive ADAS, 5MP video applications, and ADAS + viewing fusion.

  • Serial camera:
    • LI-IMX490-GW5400-GMSL2-xxxH
  • USB3.0 DeSer tester:
    • LI-USB30-DESER-GMSL2-FP
  • Fakra coax cable
  • 12VDC power supply
  • USB3.0 cable
  • LI-IMX490-GMSL2-xxxH:
    • Sony diagonal 10.36mm (Type 1/1.55) 5.36MP CMOS image sensor IMX490
    • 1/1.55" optical format
    • YUV output without compression
    • Includes GEO semi GW5400 ISP
    • FOV H 65° lens
    • GMSL2 serializer
    • GeoSemi GW5400 ISP
    • 30mm x 30mm x 37.8mm dimensions
    • 55g to 80g weight (based on the lens)
    • 2880H x 1860V resolution
    • 3μm x 3μm pixel size
    • -40°C to 85°C operating temperature range
    • -40°C to 105°C storage temperature range
    • Connector:
      • FAKRA Z type
    • Waterproof:
      • IP67
  • LI-USB30-DESER-GMSL2-xxxH:
    • USB 3.0 super speed support
    • RAW data output without compression
    • UVC compliance
    • Provide customization services
    • Support Windows®, Linux OS, and other OS which include UVC drivers
    • 178g weight
    • 12VDC power supply
    • 230mA at 12VDC power consumption

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.