S8VK-WB Switch Mode Power Supply - 3-Phase, 480VAC, 24V, 240W

Added to your shopping cart

Omron Industrial Automation S8VK-WB Switch Mode Power Supplies are compact, three-phase power supplies with a 380V to 480V input voltage range. Omron S8VK-WB Power Supplies offer 240W, 480W, and 960W power rating options and 24VDC or 48VDC output voltage ratings. Push-In Plus terminals reduce wiring work. The series operates at an ambient temperature of -40°C to +70°C and enables side-by-side mounting. S8VK-WB is certified for 3000m altitude and complies with the SEMI F47-0706 standard.

  • Output Power: 240 W
  • Input Voltage: 320 VAC to 576 VAC, 450 VDC to 810 VDC
  • Number of Outputs: 1 Output
  • Output Voltage-Channel 1: 24 VDC
  • Output Current-Channel 1: 10 A
  • Length: 111.4 mm
  • Width: 55 mm
  • Height: 125.2 mm
  • Series: S8VK-WB
  • Dimensions: 111.4 mm x 55 mm x 125.2 mm
  • Open Frame/Enclosed: Enclosed
  • Brand: Omron Automation and Safety
  • Mounting Style: DIN Rail
  • IP Rating: IP20
  • Maximum Operating Temperature: + 70 C
  • Minimum Operating Temperature: - 40 C
  • Model #: S8VK-WB24024

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.