×

SparkFun will be closed Monday 7/4/2022 for the 4th of July holiday. Orders placed after 2 pm MT on Friday 7/1/2022 will be processed on Tuesday 7/6/2022. SparkFun Support will also resume on Tuesday 7/6/2022. Have a safe holiday!

Atlas BLDC Integrated Servo Motor

Added to your shopping cart

Overview Atlas BLDC Integrated Servo Motors are designed for high positional accuracy, smooth and silent motion. These include video conferencing, broadcast, and CCTV PTZ applications. The Atlas platform is a standalone intelligent motor with integral low-level motor control and integrated optical feedback. It is robust to external dynamic disturbances, especially impulses and vibrations.

  • Voltage Rating: 48 V
  • Motor Drive Type: BLDC
  • Brand: Overview
  • Continuous Torque: 1.7 Nm
  • Product Type: AC, DC & Servo Motors
  • Stall Torque: 2 Nm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.