Miranda Servotorq Integrated Servo Motor

Added to your shopping cart

Overview Miranda™ Servotorq™ Integrated Servo Motors deliver a peak torque of 1.0Nm. The motors feature a compact footprint and low power consumption. This offers a solution for simple integration and cost-effective use in a range of applications including PTZ mechanisms, robotics, and more. Miranda retains the innovative architecture that Servotorq is renowned for, combining highly efficient BLDC motors, advanced controllers, high-performance servos and precision rotary position encoders into perfectly integrated, direct-drive packages, complete with I/O communications interfacing.

  • Voltage Rating: 24 V
  • Length: 88 mm
  • Motor Drive Type: BLDC
  • Brand: Overview
  • Continuous Torque: 0.85 Nm
  • Product Type: AC, DC & Servo Motors
  • Stall Torque: 1 Nm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.