×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Renesas Electronics RL78/F15 Starter Kit

Added to your shopping cart

Renesas Electronics RL78/F15 Starter Kit is designed to evaluate the RL78/F15 Microcontrollers. The RL78/F15 Microcontrollers feature enhanced CAN / LIN / IEBus and memory lineup designed for automotive applications. The Renesas RL78/F15 Starter Kit features the Y-QB-R5F113TL-TB-V2 target board, which contains an RL78/F15 device with 144 pins.

  • Y-QB-R5F113TL-TB-V2 Target board
  • E1 On-chip debugging emulator
  • IAR EWRL78 kickstart edition
  • Quick-start guide
  • 144-pin RL78/F15 (R5F113TL) device
  • 14-pin debug and flash programming interface
  • CAN + LIN interface
  • 4MHz main clock resonator
  • One switch, two LEDs
  • Universal breadboard area (2.54mm pitch)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.