Renesas Electronics RL78/F14 Starter Kit

Added to your shopping cart

Renesas Electronics RL78/F14 Starter Kit is designed to evaluate the RL78/F14 Microcontrollers. The RL78/F14 Microcontrollers provide a low consumption current, 48 to 256KB flash memory, and a 30 to 100-pin range package. The Renesas RL78/F14 Starter Kit features the QB-R5F10PPJ-TB target board, which contains an RL78/F14 device with 100 pins and 256KB Flash memory.

  • KickStart edition of IAR EWRL78 (16KB)
  • E1 On-chip debugging emulator
  • Quick-start guide, user’s manual and sample software
  • 100-pin device (R5F10PPJ)
  • CAN & LIN interface
  • One switch, two LEDs
  • Breadboard area (2.54mm pin pitch)
  • 4MHz main clock resonator
  • 14-pin debugging and programming interface

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.