Grove LoRa-E5 (STM32WLE5JC) Module

Added to your shopping cart

Seeed Studio Grove LoRa-E5 (STM32WLE5JC) Module is an easy-to-use wireless radio module that supports LoRaWAN protocol on the EU868 and US915 frequency. This module offers easy control by AT command via UART connection and features rapid prototyping with plug-and-play Grove interfaces. Typical applications include LoRaWAN sensor nodes, any wireless communication application, and IoT device testing and development.

  • LoRa-E5 (STM32WLE5JC) embedded
  • Supports LoRaWAN protocol on EU868/US915 frequency band
  • Ultra-long transmitting range up to 10km (ideal value in open space)
  • Easy control by AT command via UART connection
  • Rapid prototyping with plug-and-play Grove interfaces
  • Ultra-low power consumption and high performance

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.