×

With the recent surge in Omicron cases, shipping may be slower than stated times. We are working to build, ship and respond to everything as quickly as possible. Please see all COVID-19 updates here. Thank you for your continued support.

Renesas Electronics RL78/F13 Starter Kit

Added to your shopping cart

Renesas Electronics RL78/F13 Starter Kit is designed to evaluate the RL78/F13 Microcontrollers. The RL78/F13 Microcontrollers offer a low consumption current, 16KB to 128KB flash memory range, and a 20 to 80-pin package. The Renesas RL78/F13 Starter Kit features the QB-R5F10BMG-TB target board, which contains an RL78/F13 device with 80 pins and 128KB Flash memory.

  • KickStart edition of IAR EWRL78 (16KB)
  • E1 On-chip debugging emulator
  • Quick-start guide, user’s manual and sample software
  • 80-pin device (R5F10BMG)
  • CAN & LIN interface
  • One switch, two LEDs
  • Breadboard area (2.54mm pin pitch)
  • 4MHz main clock resonator
  • 14-pin debugging and programming interface

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.