Xilinx SmartLynq+ Module

$ 5,219.95

Added to your shopping cart

Xilinx SmartLynq+ Module is intended for high-speed debug and trace, primarily targeting designs using the Versal™ platform. The SmartLynq+ Module delivers up to 28X faster configuration time via a high-speed debug port (HSDP). The SmartLynq+ Module has advanced configuration throughput performance to accelerate the development cycle. The Module supports both serial and parallel trace with up to 14GB of trace memory to capture a design execution history.

The Xilinx SmartLynq+ Module is compatible with Versal ACAP evaluation boards. Users have complete visibility to the Versal™ architecture, including AI Engines, programmable network on chip (NoC), DDR memory controller, and 100G multirate Ethernet cores.

Furthermore, smart filtering with a software customizable built-in debugger facilitates remote access and sharing. The SmartLynq+ Module is an ideal debug and trace platform, enabling fast configuration, extensive trace capture, high visibility, and flexibility.

  • SmartLynq+ debug & trace module
  • JTAG Ribbon boot
  • USB Cable
  • GPIO Flying lead cable
  • Ethernet cable
  • Power supply
  • USB Type-C cable
  • Micro SD card
  • 28X faster download speed vs. SmartLynq Data Cable
  • Iterations reduced from minutes to seconds for the shorter debug cycle
  • 100X faster egress data capture vs. JTAG
  • Large trace memory (up to 14GB)
  • In-depth debug and trace for Versal architecture, including AI Engines, programmable NoC, DDR memory controller, and 100G multirate Ethernet cores
  • Continuous debug and trace visibility during boot
  • Cohesive and time-correlated debug of all subsystems
  • Daisy-chain mode to debug multiple devices on a single board
  • Smart filtering with software programmable built-in debugger for remote access and sharing
  • A range of host and target connectivity options, including Ethernet, USB 3.0, HSDP (USB Type-C), GPIO, JTAG, and Mictor

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.