1x Flexible Qwiic Cable - 100mm<\/a><\/li>\n<\/ul>\n\nDocuments:<\/strong><\/p>\n\n\n- OpenLog Artemis:<\/strong>\n\n
\n- Schematic<\/a><\/li>\n
- Eagle Files<\/a><\/li>\n
- Hookup Guide<\/a><\/li>\n
- Board Dimensions<\/a><\/li>\n
- Datasheet<\/a> (Apollo3)<\/li>\n
- Datasheet<\/a> (ICM-20948)<\/li>\n
- Artemis Integration Guide<\/a><\/li>\n
- Designing with the SparkFun Artemis<\/a><\/li>\n
- Artemis Development with Arduino<\/a><\/li>\n
- Arduino Core<\/a><\/li>\n
- Artemis Forums<\/a><\/li>\n
- Artemis Info Page<\/a><\/li>\n
- Qwiic Info Page<\/a><\/li>\n
- CH340E USB Drivers<\/a><\/li>\n
- Artemis Firmware Uploader GUI<\/a>\n\n
\n- Latest OLA firmware: v2.2<\/a><\/li>\n
- Geophone Logger firmware<\/a> for logging seismic activity<\/li>\n
- GNSS Logger<\/a> for advanced data logging with the uBlox F9 and M9 GNSS modules including support for RAWX and RELPOSNED<\/li>\n<\/ul><\/li>\n
- GitHub Hardware Repo<\/a><\/li>\n<\/ul><\/li>\n
- Qwiic Scale:<\/strong>\n\n
\n- Schematic<\/a><\/li>\n
- EagleFiles<\/a><\/li>\n
- Hookup Guide<\/a><\/li>\n
- Datasheet<\/a> (NAU7802)<\/li>\n
- Getting Started with Load Cells<\/a><\/li>\n
- SparkFun Qwiic Scale NAU7802 Arduino Library<\/a><\/li>\n
- Hardware Repo<\/a><\/li>\n<\/ul><\/li>\n
- Qwiic Mux:<\/strong>\n\n
\n- Schematic (v1.1)<\/a><\/li>\n
- Eagle Files (v1.1)<\/a><\/li>\n
- Hookup Guide<\/a><\/li>\n
- Board Dimensions (v1.1)<\/a><\/li>\n
- TCA9548A Datasheet<\/a> (TCA9548A)<\/li>\n
- SparkFun I2C Mux Arduino Library<\/a><\/li>\n
- SparkFun TCA9548A Python Package<\/a>\n\n
\n- ReadtheDocs Documentation<\/a><\/li>\n<\/ul><\/li>\n
- Qwiic Resource Page<\/a><\/li>\n
- GitHub Hardware Repository (v1.1)<\/a><\/li>\n<\/ul><\/li>\n<\/ul>","description_markdown":"The SparkFun OpenLog Artemis Kit is intended to provide everything you need to log the data of your choice with the OpenLog Artemis and the Qwiic Ecosystem. Inside the kit you will find a reversible USB-A to C cable for power, a 1250mAh LiPo battery for remote applications, a 1GB microSD card, and all the necessary Qwiic cables to connect the included boards. The SparkFun Qwiic Mux Breakout & SparkFun Qwiic Scale are included to enable access to data from any & all Qwiic sensors you may be using in each unique project application. \r\n\r\nThe SparkFun OpenLog Artemis, or \"OLA,\" is an open source data logger that comes preprogrammed to automatically log IMU, GPS, serial data, and various pressure, humidity, and distance sensors. OLA automatically detects, configures, and logs Qwiic sensors plugged into the board (No soldering! No programming!). The OpenLog Artemis is highly configurable over an easy to use serial interface. Simply plug in a USB-C cable and open a terminal at 115200bps. The logging output is automatically streamed to both the terminal and the microSD. Pressing any key will open the configuration menu. The OLA is specifically designed for users who just need to capture a lot of data to a CSV and get back to their larger project.\r\n\r\nThe Qwiic Mux Breakout enables communication with multiple I2<\/sup>C devices that have the same address that makes it simple to interface with. The Qwiic Mux also has eight configurable addresses of its own, allowing for up to 64 I2<\/sup>C buses on a connection. To make it even easier to use this multiplexer, all communication is enacted exclusively via I2<\/sup>C, utilizing our handy Qwiic system.\r\n\r\nThe SparkFun Qwiic Scale is a small breakout board for the NAU7802 that allows you to easily read load cells to accurately measure the weight of an object. By connecting the board to your microcontroller you will be able to read the changes in the resistance of a load cell and, with some calibration, you'll be able to get very accurate weight measurements. By connecting a load cell to the Qwiic Scale you will be able to translate sensor data into something your microcontroller can read.\r\n\r\n**Note:** This kit does not include a load cell. [Click here](https:\/\/www.sparkfun.com\/search\/results?term=load+cell) to see what load cells we currently have on offer.\r\n\r\n***\r\n\r\n*The SparkFun Qwiic connect system is an ecosystem of I2<\/sup>C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can\u2019t hook it up wrong.*\r\n\r\n***\r\n\r\n-> <-\n\n**Includes:**\n\n* 1x [SparkFun OpenLog Artemis](https:\/\/www.sparkfun.com\/products\/16832)\r\n* 1x [SparkFun Qwiic Scale - NAU7802](https:\/\/www.sparkfun.com\/products\/15242)\r\n* 1x [SparkFun Qwiic Mux Breakout - 8 Channel (TCA9548A)](https:\/\/www.sparkfun.com\/products\/16784)\r\n* 1x [Lithium Ion Battery - 1250mAh (IEC62133 Certified)](https:\/\/www.sparkfun.com\/products\/18286)\r\n* 1x [microSD Card - 1GB (Class 4)](https:\/\/www.sparkfun.com\/products\/15107)\r\n* 1x [Reversible USB A to C Cable - 0.8m](https:\/\/www.sparkfun.com\/products\/15425)\r\n* 1x [Flexible Qwiic Cable - 50mm](https:\/\/www.sparkfun.com\/products\/17260)\r\n* 1x [Flexible Qwiic Cable - 100mm](https:\/\/www.sparkfun.com\/products\/17259)\n\n**Documents:**\n\n* **OpenLog Artemis:**\r\n - [Schematic](https:\/\/cdn.sparkfun.com\/assets\/1\/4\/e\/1\/7\/OpenLog_Artemis_9DoF_IMU_Schematic_v1_0_latest.pdf)\r\n - [Eagle Files](https:\/\/cdn.sparkfun.com\/assets\/f\/d\/5\/b\/9\/SparkFun_Artemis_OpenLog_9DoF_IMU_v1_0_latest.zip)\r\n - [Hookup Guide](https:\/\/learn.sparkfun.com\/tutorials\/openlog-artemis-hookup-guide)\r\n - [Board Dimensions](https:\/\/cdn.sparkfun.com\/assets\/8\/2\/1\/a\/4\/SparkFun_OpenLog_Artemis-9DoF_Board_Dimensions.png)\r\n - [Datasheet](https:\/\/cdn.sparkfun.com\/assets\/c\/8\/3\/d\/2\/Apollo3-Blue-SoC-Datasheet.pdf) (Apollo3)\r\n - [Datasheet](https:\/\/cdn.sparkfun.com\/assets\/7\/f\/e\/c\/d\/DS-000189-ICM-20948-v1.3.pdf) (ICM-20948)\r\n - [Artemis Integration Guide](https:\/\/cdn.sparkfun.com\/assets\/8\/7\/5\/3\/f\/Artemis_Integration_Guide.pdf)\r\n - [Designing with the SparkFun Artemis](https:\/\/learn.sparkfun.com\/tutorials\/designing-with-the-sparkfun-artemis)\r\n - [Artemis Development with Arduino](https:\/\/learn.sparkfun.com\/tutorials\/artemis-development-with-arduino)\r\n - [Arduino Core](https:\/\/github.com\/sparkfun\/Arduino_Apollo3)\r\n - [Artemis Forums](https:\/\/forum.sparkfun.com\/viewforum.php?f=167)\r\n - [Artemis Info Page](https:\/\/www.sparkfun.com\/artemis)\r\n - [Qwiic Info Page](https:\/\/www.sparkfun.com\/qwiic)\r\n - [CH340E USB Drivers](https:\/\/learn.sparkfun.com\/tutorials\/how-to-install-ch340-drivers)\r\n - [Artemis Firmware Uploader GUI](https:\/\/github.com\/sparkfun\/Artemis-Firmware-Upload-GUI)\r\n - Latest OLA firmware: [v2.2](https:\/\/github.com\/sparkfun\/OpenLog_Artemis\/blob\/main\/Binaries\/OpenLog_Artemis-V10-v22.bin)\r\n - [Geophone Logger firmware](https:\/\/github.com\/sparkfun\/OpenLog_Artemis_Geophone_Logger) for logging seismic activity\r\n - [GNSS Logger](https:\/\/github.com\/sparkfun\/OpenLog_Artemis_GNSS_Logger) for advanced data logging with the uBlox F9 and M9 GNSS modules including support for RAWX and RELPOSNED\r\n - [GitHub Hardware Repo](https:\/\/github.com\/sparkfun\/OpenLog_Artemis\/tree\/master)\r\n* **Qwiic Scale:**\r\n - [Schematic](https:\/\/cdn.sparkfun.com\/assets\/6\/a\/5\/9\/d\/Qwiic_Scale.pdf)\r\n - [EagleFiles](https:\/\/cdn.sparkfun.com\/assets\/9\/4\/d\/f\/c\/QwiicScale.zip)\r\n - [Hookup Guide](https:\/\/learn.sparkfun.com\/tutorials\/qwiic-scale-hookup-guide)\r\n - [Datasheet](https:\/\/cdn.sparkfun.com\/assets\/e\/c\/8\/7\/6\/NAU7802_Data_Sheet_V1.7.pdf) (NAU7802)\r\n - [Getting Started with Load Cells](https:\/\/learn.sparkfun.com\/tutorials\/getting-started-with-load-cells)\r\n - [SparkFun Qwiic Scale NAU7802 Arduino Library](https:\/\/github.com\/sparkfun\/SparkFun_Qwiic_Scale_NAU7802_Arduino_Library)\r\n - [Hardware Repo](https:\/\/github.com\/sparkfun\/Qwiic_Scale)\r\n* **Qwiic Mux:**\r\n - [Schematic (v1.1)](https:\/\/cdn.sparkfun.com\/assets\/7\/2\/f\/c\/6\/Qwiic_Mux_Schematic.pdf)\r\n - [Eagle Files (v1.1)](https:\/\/cdn.sparkfun.com\/assets\/d\/6\/5\/b\/c\/Qwiic_Mux_Eagle_Files.zip)\r\n - [Hookup Guide](https:\/\/learn.sparkfun.com\/tutorials\/qwiic-mux-hookup-guide)\r\n - [Board Dimensions (v1.1)](https:\/\/cdn.sparkfun.com\/assets\/5\/4\/1\/3\/9\/Qwiic_Mux_Dimensions.pdf)\r\n - [TCA9548A Datasheet](https:\/\/cdn.sparkfun.com\/assets\/f\/0\/4\/b\/3\/tca9548a.pdf) (TCA9548A)\r\n - [SparkFun I2C Mux Arduino Library](https:\/\/github.com\/sparkfun\/SparkFun_I2C_Mux_Arduino_Library)\r\n - [SparkFun TCA9548A Python Package](https:\/\/github.com\/sparkfun\/Qwiic_TCA9548A_Py)\r\n - [ReadtheDocs Documentation](https:\/\/qwiic-tca9548a-py.readthedocs.io\/en\/latest\/?)\r\n - [Qwiic Resource Page](https:\/\/www.sparkfun.com\/qwiic)\r\n - [GitHub Hardware Repository (v1.1)](https:\/\/github.com\/sparkfun\/Qwiic_Mux_TCA9548A\/tree\/v1.1)\n\n","date_published":"2021-07-01 15:08:19.137467-06","price":90.95,"qty_price":{"1":90.95,"10":86.4,"25":81.86,"100":77.31},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":false,"is_export_controlled":true,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":true,"hstariff":"8527.19.5025","pack_length":"100mm","pack_width":"130mm","pack_height":"32mm","packed_weight":"0.2124lbs","ascii_art":"\n\n\n\n\n\n\n\n\n l.\n ......... ;..\n .',:cclxkOkOO0KKKKK0K0koc:. '.\n .;cok0Koo::::cc:;'';cldxxdll:;,'''',::clodOOo;. .,\n ';:okKXXXXXKKO:. ,codoc;. .;kOkl. '.\n cOOxxo0K00kdl'. .:ddoc. .,;;;'. .OlOO, ..\n .....,'. .cxxl,. .,,,,,,...'.. co,oO. .,\n :OOl. .,,,,,'... .;,. ,x'.ok. ;\n .d0d. ..'''''.... ....'. .. ;x..xox, .'\n .Ok; .'''''.. .......'. . x:.;O,.d: :\n .0x. .'. ..... ..'.... cx.,k' o: .'.\n xx. .,c,;;.. ..'.... cx'cd. c0x. .;\n .0,. ',lc,.'''. ..... odcdc. .kKKKc ;.\n .0' .:l;' ...... ;xxdl. d0KK0. ,.\n .xo .,;l .ckkx:. 'OKKKd .l;.\n ;xl. .;okxc' :0KKl :kc :c;\n ,dx:. .:odl;. .,'. .,;;:lc.\n .:xkxl;'.. ...',:lddl:,. ...''.\n .;lxO0KKKKK0Oxo:,. .. ...'.. .'. .......\n ... ..',x0Oxdocodxc 'ld,... ';,'\n .,cddl:olcloxcokx0d .....'...;:,,\n ..',;:::, ;xkdllloc;;;llodxkx. ..c0KK0x;,'..':'\n .,:ccllloloolcl:;. ;k0Oolld::coxclxx0d. ,clcxOOkOxc,;;cdkl;\n 'dxkxo:c;l:lolodoo. ,kOkxlcxoxkdddodxxO: ';,ldxOxool;ldlxOd;.\n :k00xo:ccocooood:. ;k0kdodxokkcd:lxxkd, .:,cokxkkOdcc::;,.\n .k0kkxcccdooldldo. 'x0Oxl:lc:',loldxk0o .cc:coodo;'.\n ;ddxkxkOOllol:c'. .xOkdodd::cld:cddxo, ;'..\n .oxlcloc'... .x00xc:olloxxoddd;'.\n . .oxxdoxddxdc,'.\n ',;;;; .,,c;'.\n c.:''x.\n .olxddc\n .'.\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/18295\/images.txt","categories":[{"157":"Kits"},{"160":"IMU"},{"399":"Qwiic"},{"282":"SparkFun"},{"424":"Artemis"},{"589":"Data Loggers"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/7\/6\/2\/5\/18295-SparkFun_OpenLog_Artemis_Kit-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/7\/6\/2\/5\/18295-SparkFun_OpenLog_Artemis_Kit-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/7\/6\/2\/5\/18295-SparkFun_OpenLog_Artemis_Kit-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/7\/6\/2\/5\/18295-SparkFun_OpenLog_Artemis_Kit-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/7\/6\/2\/5\/18295-SparkFun_OpenLog_Artemis_Kit-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/7\/6\/2\/5\/18295-SparkFun_OpenLog_Artemis_Kit-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/7\/6\/2\/5\/18295-SparkFun_OpenLog_Artemis_Kit-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/7\/6\/2\/5\/18295-SparkFun_OpenLog_Artemis_Kit-02.jpg"}],"related_products":[15136,17285,18286,13712,14729,15712,15193,15081,15335,15242,17260,14728,16784,18774,15123,20594,15164,14722,15005,13955,13332,17259,22858,15836]}