Power over Ethernet<\/a> networks. The PoE+ HAT meets all the requirements of the IEEE 802.3af (802.3at Type 1, PoE+) specifications. This ups the power the network can supply from 15.4 watts (PoE) to 25.5 Watts (PoE+) over CAT5 cable.<\/p>\n\nNo modification to the main Raspberry Pi board is needed for the PoE+ HAT to work but you will need to ensure that your Pi\u2019s software is up to date for all functionality to be available. The Raspberry Pi PoE+ HAT is fitted with a small fan that is controlled by the Raspberry Pi via I2<\/sup>C and will turn on and off automatically depending on the temperature of the main processor on your Pi.<\/p>\n\nNote:<\/strong> There is no Raspberry Pi included with this product. Your desired Pi will need to be purchased separately.<\/p>\n\nFeatures:<\/strong><\/p>\n\n\n- Input voltage: 37-57V DC, Class 2 device<\/li>\n
- Output power: 5V DC\/3.0A<\/li>\n
- Cooling: 25mm x 25mm brushless fan delivering 2.2CFM for\nprocessor cooling<\/li>\n
- Fully isolated switch-mode power supply<\/li>\n
- Fan control<\/li>\n
- Mechanically compatible with the existing Raspberry Pi PoE HAT<\/li>\n<\/ul>\n\n
Documents:<\/strong><\/p>\n\n\n- Product Brief<\/a><\/li>\n<\/ul>","description_markdown":"The Raspberry Pi PoE+ HAT is designed to replace the existing [Raspberry Pi PoE HAT](https:\/\/www.sparkfun.com\/products\/14882) in all new and existing designs. Like the original, the PoE+ HAT allows you to power your Raspberry Pi using [Power over Ethernet](https:\/\/en.wikipedia.org\/wiki\/Power_over_Ethernet) networks. The PoE+ HAT meets all the requirements of the IEEE 802.3af (802.3at Type 1, PoE+) specifications. This ups the power the network can supply from 15.4 watts (PoE) to 25.5 Watts (PoE+) over CAT5 cable. \r\n\r\nNo modification to the main Raspberry Pi board is needed for the PoE+ HAT to work but you will need to ensure that your Pi\u2019s software is up to date for all functionality to be available. The Raspberry Pi PoE+ HAT is fitted with a small fan that is controlled by the Raspberry Pi via I2<\/sup>C and will turn on and off automatically depending on the temperature of the main processor on your Pi.\r\n\r\n**Note:** There is no Raspberry Pi included with this product. Your desired Pi will need to be purchased separately.\n\n**Features:**\n\n* Input voltage: 37-57V DC, Class 2 device\r\n* Output power: 5V DC\/3.0A\r\n* Cooling: 25mm x 25mm brushless fan delivering 2.2CFM for\r\nprocessor cooling\r\n* Fully isolated switch-mode power supply\r\n* Fan control\r\n* Mechanically compatible with the existing Raspberry Pi PoE HAT\n\n**Documents:**\n\n* [Product Brief](https:\/\/cdn.sparkfun.com\/assets\/0\/5\/7\/a\/2\/210520_Product_Brief_RPi_PoE_HAT.pdf)\n\n","date_published":"2021-05-24 01:01:17.256413-06","price":20,"qty_price":{"1":20},"in_stock":false,"backorder_allowed":true,"is_rohs_compliant":true,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8473.30.20.00","pack_length":"75mm","pack_width":"75mm","pack_height":"25mm","packed_weight":"0.1269lbs","ascii_art":"\n\n\n\n\n\n\n\n\n\n\n\n . ..\n ':::,''';,'..\n .,:;clo:.'',.,',;'...\n 'colccccc:c;'.,,..,:c,........'''....\n .;looooooollcc:::c;,:;..;;'......,::;':cc.\n .;::ccllooooooooolclookO0O0KOxdo::dOkxl;:.. ....\n ,xkxxdc:;:ccllolod0KK0K0OkkOkdxOXXK0kodo.. .,'::;,'..\n .;::clooddxxdl:,:dx0NMWOdddddddoddkNXKKlod;'....;c0Ox:,,;. .\n .'l:,;',::;:codk00kKOOXXXOddddddddddx;;:0k0O;;,.,clodko...,,,;........\n .....;',,co,:;,,,cldkK00OkOkKNKOOkkxxOK0ccdxx0k;'.;coddl,.',';,'...............\n ..','.,lddld;:,'..,c0KK0OOO0KKK00x..:OkO0OOxl'......',....';l:,..................\n xxdloooc...'..,lo:;:odkO00000OklcoOOOOxl:',,,''.......'o0l',;::c:'..........'o\n . xKk0O0kxo:;,'..;:'',''',coxk00000dOkd:,,,,'',',;;'',;okc........'clllc,...,xk,\n ..,xkkOKXNNNXOOxo;'............:lddxoc,'.;;,,,,;,,',;cdd:............,:''cO,xXX0c\n .':dxkkkkOkOxlKXXKOdc,'......'',;cllc:,,',;'.',.',cxoodddkoc;....',,'..;,O;WWX;\n ..,;:::cldxkOOXNNXOxdoc,'....:cld:,,..........';,....':lxOKOol:'..,l;'x,kx,\n .';;loxlk00KK0KNNNKOol;,'.'''....,;,;o:... ........':lcoKN:l,.,';..\n .,;:;:::oxkOk0Kx0K0Okdc,',...,:oOO. .....,'.,lld:0'..:c..\n .';;coxcxkolxk0KKX0O,...cK00d. ..oc;odlcx.;:,\n ..,;;;::oXKkx00Xc ,xXKOo.. d:.. .oko'.ccl:.\n .';okOooxk: ;k0xx: . .,'.;l.,o,...\n .';;;,...,clox;.. .. ....':od.\n ..',,''''.',...;o;'' :xl,\n ..,,'''...ooodl..c,\n .''''.....\n\n\n\n\n\n\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/18346\/images.txt","categories":[{"396":"Raspberry Pi HATs"},{"233":"Raspberry Pi"},{"394":"Raspberry Pi"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/7\/6\/8\/1\/18346-Raspberry_Pi_PoE__HAT-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/7\/6\/8\/1\/18346-Raspberry_Pi_PoE__HAT-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/7\/6\/8\/1\/18346-Raspberry_Pi_PoE__HAT-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/7\/6\/8\/1\/18346-Raspberry_Pi_PoE__HAT-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/7\/6\/8\/1\/18346-Raspberry_Pi_PoE__HAT-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/7\/6\/8\/1\/18346-Raspberry_Pi_PoE__HAT-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/7\/6\/8\/1\/18346-Raspberry_Pi_PoE__HAT-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/7\/6\/8\/1\/18346-Raspberry_Pi_PoE__HAT-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/7\/6\/8\/1\/18346-Raspberry_Pi_PoE__HAT-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/7\/6\/8\/1\/18346-Raspberry_Pi_PoE__HAT-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/7\/6\/8\/1\/18346-Raspberry_Pi_PoE__HAT-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/7\/6\/8\/1\/18346-Raspberry_Pi_PoE__HAT-03.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/7\/6\/8\/1\/18346-Raspberry_Pi_PoE__HAT-04.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/7\/6\/8\/1\/18346-Raspberry_Pi_PoE__HAT-04.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/7\/6\/8\/1\/18346-Raspberry_Pi_PoE__HAT-04.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/7\/6\/8\/1\/18346-Raspberry_Pi_PoE__HAT-04.jpg"}],"related_products":[14643,15447,16811,16988,15446,18000,18615,18708,10759,18705,8915]}