SEN-18367<\/a> use the exact same sensor, the difference is the cable on SEN-18367 is rated for the full 125\u00b0C where only the sensor is rated that for on SEN-11050.<\/p>\n\nFeatures:<\/strong><\/p>\n\n\n- 3.0-5.5V input voltage<\/li>\n
- -55\u00b0C to +125\u00b0C temperature range<\/li>\n
- \u00b10.5\u00b0C accuracy from -10\u00b0C to +85\u00b0C<\/li>\n
- Waterproof<\/li>\n
- 1 Wire interface<\/li>\n
- Probe is 7mm in diameter and roughly 26mm long. Overall length (including wire) is 6 feet.<\/li>\n
- Thermometer resolution is programmable from 9 to 12 bits.<\/li>\n
- Electrical performance: no flicker or breakdown within AC 1200V\/1S ,within DC 500V the\ninsulation resistance shall be greater than 100M\u03a9<\/li>\n<\/ul>\n\n
Documents:<\/strong><\/p>\n\n\n- Datasheet<\/a><\/li>\n<\/ul>","description_markdown":"This sealed digital temperature probe lets you precisely measure temperatures in wet environments with a simple 1-Wire interface. The DS18B20 provides 9 to 12-bit (configurable) temperature readings over a 1-Wire interface, so that only one wire (and ground) needs to be connected from a central microprocessor. Power for reading, writing, and performing temperature conversions can be derived from the data line itself with no need for an external power source.\r\n\r\nBecause each DS18B20 contains a unique silicon serial number, multiple DS18B20s can exist on the same 1-Wire bus. This allows for placing temperature sensors in many different places. Applications where this feature is useful include HVAC environmental controls, sensing temperatures inside buildings, equipment or machinery, and process monitoring and control.\r\n\r\n\r\n**Note:** The pinout for this sensor is as follows: RED=Vcc BLACK=GND WHITE=SIG\r\n\r\n[SEN-11050](https:\/\/www.sparkfun.com\/products\/11050) & [SEN-18367](https:\/\/www.sparkfun.com\/products\/18367) use the exact same sensor, the difference is the cable on SEN-18367 is rated for the full 125\u00b0C where only the sensor is rated that for on SEN-11050.\n\n**Features:**\n\n* 3.0-5.5V input voltage\r\n* -55\u00b0C to +125\u00b0C temperature range\r\n* \u00b10.5\u00b0C accuracy from -10\u00b0C to +85\u00b0C\r\n* Waterproof\r\n* 1 Wire interface\r\n* Probe is 7mm in diameter and roughly 26mm long. Overall length (including wire) is 6 feet.\r\n* Thermometer resolution is programmable from 9 to 12 bits.\r\n* Electrical performance: no flicker or breakdown within AC 1200V\/1S ,within DC 500V the\r\ninsulation resistance shall be greater than 100M\u03a9\n\n**Documents:**\n\n* [Datasheet](https:\/\/cdn.sparkfun.com\/assets\/7\/5\/9\/5\/b\/DS-18367-Temperature_Sensor_-_High_Temperature__Waterproof__DS18B20_.pdf)\n\n","date_published":"2021-08-05 15:06:29.932788-06","price":11.95,"qty_price":{"1":11.95,"25":11.35,"100":10.76},"in_stock":true,"backorder_allowed":true,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"8542.39.0000","pack_length":"115mm","pack_width":"35mm","pack_height":"24mm","packed_weight":"0.0888lbs","ascii_art":"\n\n\n\n\n\n\n .c0l'\n 'kKX0k0c\n .lxkkk00l.\n .;dxxkOKd'\n ,oxxxO0k,\n 'lxxxk0:.\n .clcoxxd:.\n .,lxkxl'.\n 'cxkxo;.\n .;okxdc,.\n 'cdkxo:.\n .'cdkxo;.\n .'cxkxo:.\n .,cxkxo;.\n .'cdxdc'\n .,lxxl,.\n ..',:cllooooollcc:;'.. 'lxxc.\n .:dxOOOOOkkkkkkkOOOOOOOkxxdl:,.. . .;xxl.\n .dOO000000000000OOOOkkOO000000OOkkxoxdccllodxkOOOOOOOOOOkdooxkx'\n oxxO0KK0K0xdk0K00000000000OOkOOO00kk0OOkkkkkkkkkkkkkkkkkkOOOOkkx'\n .xOkOOkkOxl:;;,,,;;:cclodkO000000000KXKKKKKKKKKKKKKKK00000KKKK0xxxxc.\n ,O0lk000Kc ..,:ldxOKK0000000000kxoc:;,''...,xkxkKXKOd'\n :Ok0OKKK00l. col:.',,;::cclloodxkOOkxddkkdo0KKKKOc\n 'x0K00XKXXKOo' ccc: ..,:oxxxl:cdkOOO000KO;\n d0KKXKKKKKXXXKOdl:;,''............oc:x..',;:clodxkxdlc;'. ,O0OOOO0o\n ,O0KKKK0OkOK000000OOOO0000000OOOOOO000OO000xl;,.. ,xXXK0OOOkc\n .oOO00KKK0KXXXXXXXKK000OOOOOO000KOKXXXXXXXXKOxol:;,'...,:oOXXXKKKOxKOkx;\n .;lxkkkOOOOOkkkkkkO00OOkkOOOOO00KKKKKKKXXXXKKK0000KKKKKKKK00OxxkK0c'dx,\n 'coxxxkkkkOO0Okoc,.... .,. .':ox00KKXXOdlllloooddxxk0KOd' ;do\n .....',,;::clllllllllllcc::::::;;;;coxkO0000KKKKK0000Od:. 'do.\n ....'',;:clodxxkkkxxdol,. ldc\n .odl.\n .,oxd;\n ..ccclllllooooooddddddxxxxkkkkkkkkkxxddolc::;,'............';:oxxdc'\n .,'.......,oddooollllccccc::::;;;,,''''....''',;:cclodxkOOOkkkkkkkkkOkxl,.\n ... ......',,,,'''....\n\n\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/18367\/images.txt","categories":[{"82":"Temperature"}],"quantity":202,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/7\/7\/2\/4\/Temperature_Sensor_-_Waterproof__DS18B20__High_Temperature-02.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/7\/7\/2\/4\/Temperature_Sensor_-_Waterproof__DS18B20__High_Temperature-02.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/7\/7\/2\/4\/Temperature_Sensor_-_Waterproof__DS18B20__High_Temperature-02.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/7\/7\/2\/4\/Temperature_Sensor_-_Waterproof__DS18B20__High_Temperature-02.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/7\/7\/2\/4\/Temperature_Sensor_-_Waterproof__DS18B20__High_Temperature-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/7\/7\/2\/4\/Temperature_Sensor_-_Waterproof__DS18B20__High_Temperature-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/7\/7\/2\/4\/Temperature_Sensor_-_Waterproof__DS18B20__High_Temperature-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/7\/7\/2\/4\/Temperature_Sensor_-_Waterproof__DS18B20__High_Temperature-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/1\/7\/7\/2\/4\/Temperature_Sensor_-_Waterproof__DS18B20__High_Temperature-03.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/1\/7\/7\/2\/4\/Temperature_Sensor_-_Waterproof__DS18B20__High_Temperature-03.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/1\/7\/7\/2\/4\/Temperature_Sensor_-_Waterproof__DS18B20__High_Temperature-03.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/1\/7\/7\/2\/4\/Temperature_Sensor_-_Waterproof__DS18B20__High_Temperature-03.jpg"}],"related_products":[11050,16295,16294,13314,15805,16304,11289,10988,11288,13266,18521,14049,9570]}