"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","images","videos","related_products"
"18384","SEN-18384","pi-top Electronics Kit","
The pi-top Electronics Kit, a metal ‘bento box’, contains 14 components including programmable sensors, buttons, and LEDs. Get started right away by learning the basics of coding and physical computing, then continue your learning by progressing into guided lesson plans in advanced coding, robotics, cybersecurity, and AI.
Includes:
- 1 x Foundation Plate
- 1 x Sound Sensor
- 1 x Light Sensor
- 2 x Buttons
- 1 x Buzzer
- 2 x Potentiometers
- 2 x Red LEDs
- 2 x Green LEDs
- 2 x Yellow LEDs
- 1 x Ultrasonic Sensor
- 8 x Standard Building Block Connectors
","The pi-top Electronics Kit, a metal ‘bento box’, contains 14 components including programmable sensors, buttons, and LEDs. Get started right away by learning the basics of coding and physical computing, then continue your learning by progressing into guided lesson plans in advanced coding, robotics, cybersecurity, and AI.
**Includes:**
* 1 x Foundation Plate
* 1 x Sound Sensor
* 1 x Light Sensor
* 2 x Buttons
* 1 x Buzzer
* 2 x Potentiometers
* 2 x Red LEDs
* 2 x Green LEDs
* 2 x Yellow LEDs
* 1 x Ultrasonic Sensor
* 8 x Standard Building Block Connectors
","2021-06-24 07:37:07.164809-06","85.95","85.95","","","1","","","","","","8473.30.51","198mm","135mm","55mm","1.0000lbs","
.,::
..,:ldk0KKKKx ...\',;,\'..
.\';coxOKKKKKKKo0KKKKO;;::::cccc:,\'\'.
..,:oxOKKKKKKK00K0xd;o;0KKKK0lccccc:;;;;,\',.
\':ldkKKKKKKKKkllodld:cx0dkk0KKKKXX0c::cclodollcll;
\'KKKKKKKKKK0kcxcxdx0Kx0KKKKKKKKKKKKOolc:;,;;\'.clo:
O0KKKKKkdoOx0KKKKKKKKKKKKKKKKKkKKKd.\',;cclo ;oo:
.:loodOKKKKK0KKKKKKKKKKXXXKKK0OokodOK0Oxxxxxddd. \'ll:
.xOkxdoooOKKKKKKKKXXKXXdO0xdx:x,0kKK0000Oxxxddddd. .ll:
.OOOkxoc:::OXXXXXXKOOo0kl:k;do;okKK0OO0000kddddddo\' .cc:.
.dOkdc:cc:;xXXXXXocclc00Kk0KKK0K000O000000kddddooo; :::.
:ol,cl. ,lXXXXXk:OKKK0KKOKK00KO00KKKKK00Ooooolll: ,,;.
\';.,dc od0K0000K0K00OkkKNNXK000000KKKKKKlllccc:: ..,.
.:.\'oo :dO00O0000K0OKk0XX0l0KKKKKXXXXXXXo::::;,, ..\'.
o..:x. \'oxKKKKKXOdOKKKKOxx0KKKkdkXXNNXXXo;;,,\'... ...
;;.\'x; .ld0KKKXXXKO0OxxOKKKKXN0dkXXKkXKKd....... .l\'. ....
..l..ll :lOKKKkldoodx0KKKKKXOdOOkxxk0KK0x.. .. .\':lxO0KXNXd.
c..;o. \'cxK00Ooc:ckKKKK000KKOOkxOKKK0OOO. .... .;lxOOOO00KKKXNWWX:
\', .o. .:o00x.\',\'.:XKKKK0KXKkddo::KKKKKK, .\':dk000000KKKOOOOXNXNWWWk.
.; :, \':OKk:;:ldKXKOkxdcc:oddk0Oxl:\'. ..;lx00KKKKKKKK0KKKK00OKO0XXXNWWX;
.. .: .\'kKKKXXXKc::lxxkO0koc,. .,cdO0000KKKKKKK0OkOOKXKKK0KkO0KXKXNWWWx.
\', :. \'OKXXXXXXOK0xl:\'. .\':ok000KKKKKOdkkxKKKK0OOkOKNKKKKKKKO0KXXXNWWK,
.;. . ,OXX0xl;. .\':oxOO000KKKKKKXNlodkc0KKKK0000KKKKKKKXKddxlXXXNWWNo
........... .:oxOOO000KKKKOOKXKKXXXkol;okkKKKKK0O0XKXK0KXKxldKXXXNWWWO...
cO000KKKKKKKKKKOOkKXXKKXKkldO0dxKKKXKOcl:0NKKKKKK0K00KXXNWWXc..
:kXXKKKOO0XXKKXXKkxOKXKKKXK0xxdlkXKKKXKK0kOKKKKKKK0O0OKXNXNWWWx
cl0XXXXOOkKXXKKKXKKKK00KKKKXKOdoO0KKKKKKKK0000XKKKX0kc.0XNKXNWWk
.:cOXXX0kx0KXKKKKKKKOccoXXKKKK00KKKKKKKKKkdxdodxKKKKKOkKKKNXNWWd
.\',;dKXXKKKKKKXXKKXX0,,;OXXKKKKK0O00KXXKKOOkkkkx0OKKKNNNNNNKOd:\'
\'.\',lKKXKXkc:xNXKKXXkxkKKKKKKKXKXXXXXNNKKXX0kdddKNKKKKOo;\'.....
\',..\'c0KNNk,;:KNXKKKKK00OO0XXKKXNWNNNXXKKKKNWNXXKxlc,..........
\',,;\';0XXKkxOKKKKKKKXXNOkk0XXKKXXXKKKK0KKKK0k:,.............
.,ol,,kKKK0K000KNXKKXX0ddOKXKKK0KKKKK0xl:\'.............
...\'ld,,dKKXNXkkkKNXKKXXXXXXNNNKK0xl:,............
, .l:,;oKXNXOxkKOOKXKXNWNKKx:;\'.............
.o; ..c:;:oKXNNN0O0NWNXKko:\'.............
lc.. .cccodOKNWWWXkoc,.............
;lclddxxdl,\'............
\'c;coll:,\'..\'.....
.\',::;,......
.....
","https://www.sparkfun.com/products/18384/images.txt","Sensor Kits,
pi-top","","",""