DFRobot DFR0803 HIFI Digital Bluetooth® Amplifier

Added to your shopping cart

DFRobot DFR0803 HIFI Digital Bluetooth® Amplifier module comes with an AM interference suppression and filtering function. The Total Harmonic Distortion (THD) of the module is as low as 0.1% even when working for a long time at large power output. This DFR0803 module features 50W output power, volume adjustment knob, AUX+Bluetooth 5.0 input, dual-channel output, and 5V to 27V DC operating voltage. The DFR0803 Bluetooth power amplifier board works with 4Ω to 8Ω and 30W to 200W passive speakers. The higher the power supply voltage, the larger the output power.

The DFR0803 module comes with bottom/top protective panels and supports protection mechanisms including overvoltage, undervoltage, overheating, short circuit protection, and DC detection. This amplifier module can be connected to Raspberry Pi, mobile phones, and other main-controllers with Bluetooth.

  • 5V to 27V power supply voltage range
  • AUX+Bluetooth® 5.0 input
  • HIFI air quality
  • 50W x 2 output power
  • 30W to 200W, 4Ω-8Ω compatible speaker
  • Left/right channel (stereo)
  • 15m (without any obstacle) Bluetooth® transmission distance
  • Overvoltage, undervoltage, overheating, short circuit protection, and DC detection protection mechanism
  • 82mm x 50mm x 18mm dimensions
  • Power voltage:
    • 12V-8Ω speaker/12W (left channel)+12W (right channel) and 4Ω speaker/20W+20W
    • 15V-8Ω/18W+18W,4Ω/>30W+30W
    • 19V-8Ω/32W+32W,4Ω/>45W+45W
    • 24V-8Ω/38W+38W,4Ω/>55W+55W

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.