DFRobot FIT0743 Conductive Stainless Thread

Added to your shopping cart

DFRobot FIT0743 Conductive Stainless Thread is a smooth stainless steel fiber conductive sewing thread. This stainless steel fiber thread features small resistance, good thermal conductivity, high melting point, and high-temperature resistance. The FIT0743 conductive stainless thread comes with one roll of 25m sewing thread and about 30Ω to 40Ω per 1m with a wire of diameter of 0.3mm. This stainless thread is suitable for touchscreen gloves, anti-static clothing, wearable electronic equipment, anti-static brush, driving LED, and small current electronic components.

  • Small resistance and stable resistivity
  • 650°C high-temperature resistance and 1350°C melting point
  • Safe to wash and reusable
  • 30Ω to 40Ω/m wire resistance
  • 0.3mm diameter

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.